Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28114426, 28114442, 28114434, 28114450

Assembly

Open cable end

Description

Assembled connector

Conductor color/core cross section

Marking

Assembly

Signal

Contact

Brown
2.5 mm2 4.0 mm2

L1

Not prefabricated

Line connection, phase L1

L1

U

Black
2.5 mm2 4.0 mm2

L2

Not prefabricated

Line connection, phase L2

L2

V

Grey
2.5 mm2 4.0 mm2

L3

Not prefabricated

Line connection, phase L3

L3

W

Green/yellow
2.5 mm2 4.0 mm2

–

Not prefabricated

Protective earth connection

PE

PE

Brown
2.5 mm2

–

Not prefabricated

DC 24 V output

+24 V

A

Blue
2.5 mm2

–

Not prefabricated

0V24 reference potential

0V24

B

Yellow
0.34 mm2

–

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Res.

–

Orange
0.34 mm2

–

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Res.

–

White
0.34 mm2

–

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Res.

–

Blue
0.34 mm2

–

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Res.

–