Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28117786

Assembly

Open cable end

Description

Prefabricated connector

Core color/
core cross section

Identification

Assembly

Signal

Contact

Black 2.5 mm2

1

Not prefabricated

DC 24 V output/L1
(for backup voltage/supply)

+24V/L1

1

Black 2.5 mm2

2

Not prefabricated

0V24 reference potential/N2
(for DC 24 V /BES brake rectifier)

0V24/N2

2

Black 2.5 mm2

3

Not prefabricated

0V24 reference potential/N1
(for backup voltage/supply)

0V24/N1

3

Black 2.5 mm2

4

Not prefabricated

DC 24 V output/L2
(for DC 24 V /BES brake rectifier)

+24V/L2

4

Black 2.5 mm2

5

Not prefabricated

Functional earth

FE