Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
18180094, 18127479, 18133967, 18153283, 18153291, 18127495, 18133983, 18153321, 18153348 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Prefabricated connector | |||||||
| |||||||||
Core color/ | Identification | Assembly | Signal | Contact | |||||
Black 1.5 mm2 2.5 mm2 4.0 mm2 | 1 | Not prefabricated | Line connection, phase L1 | L1 | A | ||||
Black 1.5 mm2 2.5 mm2 4.0 mm2 | 2 | Not prefabricated | Line connection, phase L2 | L2 | B | ||||
Black 1.5 mm2 2.5 mm2 4.0 mm2 | 3 | Not prefabricated | Line connection, phase L3 | L3 | C | ||||
Green/yellow 1.5 mm2 2.5 mm2 4.0 mm2 | - | Not prefabricated | PE connection | PE | PE | ||||
