Type designation of the DFC.. electronics cover
The following table shows the type designation of the electronics cover:
DFC | Product family DFC = Direct Fieldbus Communication electronics cover |
2 | Communication type 2 = PROFINET IO 3 = EtherNet/IP™, Modbus TCP 4 = POWERLINK |
0 | Connection configuration 0 = M12 connector for digital inputs/outputs and fieldbus 1 = M12 connector for digital inputs/outputsThe fieldbus is connected via mini I/O connector on the connection unit 2 = Without M12 connectorThe fieldbus is connected via mini I/O connector on the connection unit |
A | Communication version A = PROFINET IO, Version A B = PROFINET IO, Version B |
– |
|
0020 | Nominal output current of the electronics cover 0020 = 2.0 A 0025 = 2.5 A 0032 = 3.2 A 0040 = 4.0 A 0055 = 5.5 A 0070 = 7.0 A 0095 = 9.5 A 0125 = 12.5 A 0160 = 16.0 A |
– |
|
5 | Connection voltage 5 = AC 500 V |
0 | Power section variant EMC 0 = Basic interference suppression 1 = IT system design |
3 | Connection type 3 = 3-phase |
– |
|
A | Version |
– |
|
T | Device variant T = Technology profile (fieldbus connection) E = CiA402 device profile (DS402) |
0 | Technology level 0 = Technology level 0 (standard) |
0 | Application level 0 = Standard, MOVIKIT® Velocity Drive 1 = Activation of further MOVIKIT® software modules 2 = Customized solution |
– |
|
000 | MOVIKIT® version 000 = No MOVIKIT® module loaded ex works (controller with freely configurable process data interface) 001 = MOVIKIT® Velocity Drive (standard) 002 = MOVIKIT® Positioning Drive (application level 1 required) |
/ |
|
SBA | Safety option SBA = Safe communication with MOVISAFE® CSB51A safety option SLA = Motion monitoring with EI7C FS built-in encoder, F-DI and safe communication with MOVISAFE® CSL51A safety option SSA = Motion monitoring with EI7C FS built-in encoder or with safe MOVILINK® DDI encoder, F-DI and safe communication with MOVISAFE® CSS51A safety option |
/ |
|
B | Operating mode options B = Brake control C = Specific customer identification D = Device-specific parameterization of the delivery state P = Customer-specific parameterization |