Connection box and electronics cover (internal) size 2

The following figure shows the connection box and the bottom side of the electronics cover:

[1]

Cable glands

[2]

Line connection L1, L2, L3 (X1, only WITHOUT switch disconnector)

[3]

Connector connection unit for electronics cover

[4]

Braking resistor connection

[5]

Electronics terminal strip

[6]

Fieldbus connection (depends on the connection configuration of the electronics cover)

[7]

Engineering interface

[8]

Screws for PE connection

[9]

Electronics cover

[10]

DIP switches S1/1 – S1/4

[11]

DIP switches S2/1 – S2/4

[12]

Connector

[13]

Replaceable memory module

[14]

Electronics cover nameplate

[15]

Line connection L1, L2, L3 (X1a, only in combination WITH switch disconnector)

[16]

Shield clamps

[17]

Switch disconnector (optional)