Connector positions of the MOVIMOT® advanced DFC, DSI drive unit size 1

The following figure shows possible connector positions:

Connector

Not together at a position with the connector socket:

Designation

Coding ring/color

Function

Position

X1203_1

Black

AC 400 V connectionConnector X1203_1 can also be ordered separately (i.e. without connector X1203_2).

X, 2, or 3

  • X1121
  • X1206
  • X1207
  • X1216
  • X1217
  • X1292

X1203_2

Black

AC 400 V connection

X, 2, or 3

  • X2242
  • X2326
  • X2327
  • X2328
  • X2392

X1206

-

AC 400 V connection (IN)Connector X1206 can also be ordered separately (i.e. without connector X2242).

X, 2, or 3

  • X1203_1
  • X1121
  • X1207
  • X1216
  • X1217
  • X1292

X2242

-

AC 400 V connection (OUT)

X, 2, or 3

  • X1203_2
  • X2326
  • X2327
  • X2328
  • X2392

X1207

Black

AC 400 V connection

X, 2, or 3

  • X1203_1
  • X1121
  • X1206
  • X1216
  • X1217
  • X1292

X1216

Black/green

PA hybrid connection (IN)Connector X1216 can also be ordered separately (i.e. without connector X2327).

AC 400 V and DC 24 V backup voltage

X, 2, or 3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1217
  • X1292

X2327

Black/green

Hybrid connection PA (OUT)

AC 400 V and DC 24 V backup voltage

X, 2, or 3

  • X1203_2
  • X2242
  • X2326
  • X2328
  • X2392

X1217

-

PA hybrid connection (IN)Connector X1217 can also be ordered separately (i.e. without connector X2328).

AC 400 V and DC 24 V backup voltage

X, 2, or 3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1216
  • X1292

X2328

-

Hybrid connection PA (OUT)

AC 400 V and DC 24 V backup voltage

X, 2, or 3

  • X1203_2
  • X2242
  • X2326
  • X2327
  • X2392

X1121

Gray/green

PAC hybrid connection (IN)Connector X1121 can also be ordered separately (i.e. without connector X2326).

AC 400 V, DC 24 V backup voltage and Ethernet

X, 2, or 3

  • X1203_1
  • X1206
  • X1207
  • X1216
  • X1217
  • X1292

X2326

Gray/green

Hybrid connection PAC (OUT)

AC 400 V, DC 24 V backup voltage and Ethernet

X, 2, or 3

  • X1203_2
  • X2242
  • X2327
  • X2328
  • X2392

X1292

Gray/yellow

Hybrid connection PSC (IN)

AC 400 V, STO and Ethernet

3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1216
  • X1217

X2392

Gray/yellow

Hybrid connection PSC (OUT)

AC 400 V, STO Ethernet

3

  • X1203_2
  • X2242
  • X2326
  • X2327
  • X2328

X5504

Yellow

STOConnectors X5504 and X5505 can only be ordered together.

(3-wire connection)

X, 2, or 3

  • X2304
  • X2313

X5505

Yellow

STO

(3-wire connection)

X, 2, or 3

  • X1523
  • X4142

X2304

-

Connection of external braking resistor

X, 2, or 3

  • X5504
  • X2313

X1523

Light gray

DC 24 V backup voltage – inputConnector X1523 can also be ordered separately (i.e. without connector X2313).

X, 2, or 3

  • X5505
  • X4142

X2313

Light gray

DC 24 V backup voltage – output

X, 2, or 3

  • X5504
  • X2304

X4142

Red

Engineering interface

X, 2, or 3

  • X5505
  • X1523

-

-

[1] Optional pressure compensation

X or 2

  • Optional connection for equipotential bonding

-

-

[2] Optional connection for equipotential bonding

X or 2

  • Optional pressure compensation