Error 33 System initialization

Error: 33.1 (2101hex | 8449dec)

Description: Error during offset determination of current measurement

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

An error was detected during the current measurement.

Contact SEW-EURODRIVE Service.

Error: 33.2 (2102hex | 8450dec)

Description: Firmware – checksum error

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

An error was detected when calculating the firmware checksum.

Contact SEW-EURODRIVE Service.

Error: 33.6 (2106hex | 8454dec)

Description: Faulty FPGA configuration

 

Response: Output stage inhibit

Cause

Measure

An error was detected in the FPGA configuration.

Contact SEW-EURODRIVE Service.

Error: 33.7 (2107hex | 8455dec)

Description: Function block compatibility error

 

Response: Output stage inhibit

Cause

Measure

An error was detected when checking the compatibility of the function block.

Contact SEW-EURODRIVE Service.

Error: 33.8 (2108hex | 8456dec)

Description: Software function block not configured correctly

 

Response: Output stage inhibit

Cause

Measure

A fault was detected in the configuration of the software function block.

Contact SEW-EURODRIVE Service.

Error: 33.9 (2109hex | 8457dec)

Description: Hardware compatibility error of the power section

 

Response: Output stage inhibit

Cause

Measure

The firmware is not compatible with the hardware of the power section.

Contact SEW-EURODRIVE Service.

Error: 33.10 (210Ahex | 8458dec)

Description: Boot timeout

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

Timeout during system boot.

Contact SEW-EURODRIVE Service.

Error: 33.11 (210Bhex | 8459dec)

Description: Hardware compatibility error

 

Response: Output stage inhibit

Cause

Measure

The firmware is not compatible with the device.

Contact SEW-EURODRIVE Service.

Error: 33.12 (210Chex | 8460dec)

Description: Memory module plugged

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

A plugged-in memory module was detected during device start. However, the internal memory was set as the storage location.

Switch off the device. Remove the memory module and restart the device.

Error: 33.13 (210Dhex | 8461dec)

Description: Memory module removed

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

Memory module removed from a device that is parameterized for operation with a replaceable memory module.

Switch off the device, insert the memory module, and switch on the device again.

Replaceable memory module removed during ongoing operation.

Switch off the device, insert the memory module, and switch on the device again.

Memory module missing for a device that can only be operated with replaceable memory module.

Switch off the device, insert the memory module, and switch on the device again.

Error: 33.15 (210Fhex | 8463dec)

Description: Firmware configuration conflict in the Device Update Manager

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

The firmware does not correspond with the expected configuration in the Device Update Manager.

– Acknowledge the error. Doing so will update the configuration data of the Device Update Manager.

– If the fault occurs again after a reset, contact SEW‑EURODRIVE Service

Error: 33.18 (2112hex | 8466dec)

Description: Incompatible fieldbus configuration

 

Response: Output stage inhibit

System state: Fault acknowledgment with CPU reset

Cause

Measure

The fieldbus used is not compatible with the basic unit.

– For devices with a pluggable fieldbus card, replace the card.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 33.22 (2116hex | 8470dec)

Description: Function status too low

 

Response: Output stage inhibit

Cause

Measure

The parameter set to be loaded into the device requires a higher function status.

– Perform a firmware update.

– Use a parameter set that matches the device.

– Acknowledge the fault with parameter set acceptance. This applies the data and overwrites the parameter set in the device with a lower function status.

The parameter set in the replaceable memory module requires a higher function status.

– Perform a firmware update.

– Use a memory module with a parameter set that matches the device.

– Acknowledge the fault with parameter set acceptance. This applies the data and overwrites the replaceable memory module with a lower function status.