Size 2

Additional information
  • Input (connection type: ☆)
  • Input (connection type: △)
  • Electronics cover (inverter) size 2
  • Motor 230/400 V, 50 Hz (connection type: ☆, motor operating point 400 V/50 Hz), speed setting range 1:10, electronics cover size 2
  • Motor 230/400 V, 50 Hz (connection type: △, Motor operating point 400 V/100 Hz), speed setting range 1:20, electronics cover size 2
  • Motor characteristics
  • Brake chopper and braking resistor

SEW-EURODRIVE GmbH & Co KG

Edition: 02/2025

© Copyright: 2026

Index

MOVIMOT® advanced DAC

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Technical data MOVIMOT® advanced DRN..
  • Size 2