Cable entry M25
The following figure shows possible connector positions:

Connectors | Not together at a position with the connector: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionConnector X1203_1 can also be ordered separately (i.e. without connector X1203_2). | X, 2 or 3 |
|
X1203_2 | Black | X, 2 or 3 |
| |
X1206 | - | X, 2 or 3 |
| |
X1207 | Black | X, 2 or 3 |
| |
X1217 | - |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X5136 | - | X, 2 or 3 |
| |
