Connection box and electronics cover (internal) size 1

The following figure shows the connection box and the bottom side of the electronics cover:

[1]

Cable glands

[2]

Connection box

[3]

Line connection L1, L2, L3 (X1, only WITHOUT switch disconnector)

[4]

Braking resistor connection

[5]

Connector connection unit for electronics cover

[6]

Electronics terminal strip

[7]

Engineering interface

[8]

Electronics cover

[9]

Potentiometer f1 (underneath the screw plug)

[10]

Potentiometer t1

[11]

DIP switches S1/1 – S1/4

[12]

DIP switches S2/1 – S2/4

[13]

Potentiometer f2 (underneath the screw plug)

[14]

Connector

[15]

Replaceable memory module

[16]

Electronics cover nameplate

[17]

Screws for PE connection

[18]

Shield clamps

[19]

Line connection L1, L2, L3 (X1a, only in combination WITH switch disconnector)

[20]

Switch disconnector (optional)

[21]

Internal clamp connection