General technical data MOVIMOT® advanced
Interference immunity | EN 61800-3, 2. environment (industrial environment) | |
Interference emission | EN 61800-3 category C3 No EMC category is specified for IT systems. | |
Ambient temperature | See chapter Environmental conditions | |
Operating mode | S1, DB (EN 60034-1) | |
Type of cooling | Electronics cover size 1 Natural cooling | Electronics cover Cooling by fan |
Degree of protection | Standard: IP65 or IP66Depending on the configuration. Devices with electronics cover of size 2 with fan only meet degree of protection IP54. | |
Pollution class | 2 in accordance with IEC 60664‑1 | |
Overvoltage category | III in accordance with IEC 60664-1 | |
Permitted number of times power may be switched on/off | 1 × per minute | |
Minimum switch-off time for power off | 10 s | |
Startup phase | During the startup phase of the device, signal states may differ from the expected state. The "DRIVE" status LED shows the status of the startup phase, see chapter "DRIVE" status LED. For devices that support cyclic data exchange, the end of the startup phase is indicated by the values being reported back to the higher-level controller via the PI data of the inverter. | |
Required preventive measure | Grounding of the device | |
Protection functions |
| |
Signaling functions | Display elements to indicate the device state | |
Current carrying capacity of terminals | See chapter: | |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
| |
Proof of mechanical strength | See chapter Environmental conditions | |
Mass | See chapter: | |