Electronics cover (inverter) size 2
MOVIMOT® advanced | DRN.. | ||||
|---|---|---|---|---|---|
100L4/D.. | 112M4/D.. | 132S4/D.. | 132M4/D.. | ||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
Nominal output current | IN_inverter | 7.0 A | 9.5 A | 12.5 A | 16.0 A |
Apparent output power | SN | 4.9 kVA | 6.6 kVA | 8.7 kVA | 11.1 kVA |
Overload capacity | Vline = 400 V | foff < 3 Hz: 235% foff > 3 Hz: 300% | foff < 3 Hz: 195% foff > 3 Hz: 250% | foff < 3 Hz: 155% foff > 3 Hz: 200% | |
Vline = 500 V | foff < 3 Hz: 210% foff > 3 Hz: 300% | foff < 3 Hz: 175% foff > 3 Hz: 250% | foff < 3 Hz: 140% foff > 3 Hz: 200% | ||
The overload capacity of the drive unit is limited to 210%Exception: The overload capacity is limited to 200% for the combination of electronics cover D..0160 with motor DRN132M4. | |||||
PWM frequency | fPWM | 4/8/16 kHz (adjustable) | |||
Max. output frequency | fmax | V/f: | 599 Hz | ||
VFCPLUS: | 250 Hz | ||||
CFC: | 500 Hz | ||||
ELSM®: | 500 Hz | ||||
Nominal power loss Power section | PV | 90 W | 120 W | 153 W | 191 W |