X1206: AC 400 V connection (IN)

The following table provides information about this connection:

Function

AC 400 V connection (IN)

Connection type

M15-X-Power, male, connector without union nut,
(current load max. 16 A)

Connection diagram

Assignment

Contact

Function

1

L1

Line connection, phase L1 (IN)

2

L2

Line connection, phase L2 (IN)

3

L3

Line connection, phase L3 (IN)

PE

PE

Protective earth connection

A

res.

Reserved

B

res.

Reserved

The connector cannot be aligned. You should therefore check whether angled mating connectors can be used.

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.