Brake chopper and braking resistor
MOVIMOT® advanced | DRN.. | |||||
|---|---|---|---|---|---|---|
71M4/D.. 80MK4/D.. | 80M4/D.. | 90S4/D.. | 90L4/D.. | 100LS4/D.. | ||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
Minimum braking resistance | RBWmin | 100 Ω | ||||
Brake chopper continuous power | 550 W | 750 W | 900 W | 900 W | 900 W | |
Brake chopper | 3.8 kVA | 4.6 kVA | 5.9 kVA | 7.6 kVA | 7.7 kVA | |