Connection cable

INFORMATION

Use only shielded cables for this connection and only suitable connectors that connect the shield with the device in an HF-capable manner.

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

11741457

HELUKABEL Li9Y91YC11Y-HF

Variable

6 × 2 × 0.25 mm2

/

DC 60 V

M23, 12-pin, 0°-coded

 

Open, core end sleeves