X1523: DC 24 V backup voltage, input

The following table provides information about this connection:

Function

Input DC 24 V backup voltage

Connection type

M12, 5‑pin, male, L‑coded, color: light gray

Connection diagram

Assignment

Contact

Function

1

+24V/L1

DC 24 V input/L1

(for backup mode)

2

0V24/N2

0V24 reference potential/N2

(for DC 24 V /BES brake rectifier)

3

0V24/N1

0V24 reference potential/N1

(for backup mode)

4

+24V/L2

DC 24 V connection/L2

(for DC 24 V /BES brake rectifier)

FE

Functional earth

Devices with X1523 and X2313 connectors include additionally integrated auxiliary terminals. These auxiliary terminals are intended for connecting the second voltage level (contacts 2 and 3) only. Do not change the installation of these auxiliary terminals.