Technical data

The following table shows the technical data of the signal cable:

Characteristics

HELUKABEL® Li9Y11-HF

28174798

HELUKABEL® Li9Y11-HF

28174801

HELUKABEL® Li9YYö

28174828

HELUKABEL® Li9YYö

28174755

UL properties

 

UL758 (AWM)

Sheath:
UL Style 21209

Core:
UL Style 11658

UL758 (AWM)

Sheath:
UL Style 21209

Core:
UL Style 11657

UL758 (AWM)

Sheath:
UL Style 21179

Core:
UL Style 11657

UL758 (AWM)

Sheath:
UL Style 21179

Core:
UL Style 11657

UL Style 21209 AWM I/II A/B 90 °C
1000 V FT1 E170315

UL Style 21179 AWM I/II A/B 90 °C
1000 V FT1 E170315

Test voltage core/core

4 kV 50 Hz 5 min.

Test voltage core/shield

4 kV 50 Hz 5 min.

Operating voltage

Max. AC 1000 V

Insulation resistance

≥ 500 MΩ/km

Conductor resistance

Cores [1]

2.5 mm2:

≤ 7.98 Ω/km

4.0 mm2:

≤ 4.95 Ω/km

2.5 mm2:

≤ 7.98 Ω/km

4.0 mm2:

≤ 4.95 Ω/km

Cores [2]

AWG22: ≤ 58.0 Ω/km

Cores [3]

2.5 mm2: ≤ 7.98 Ω/km

Capacitance

Core/core [2]

50 pF ±15 pf/m at 800 Hz

Mean
surge impedance

Core [2]

100 Ω ±15 Ω at 100 MHz

Damping

Cores [2]

Frequency in MHz

Damping in dB/100 m

NEXT in dB

1

≤ 2.3

≤ 65.3

4

≤ 4.2

≤ 56.3

10

≤ 6.8

≤ 50.3

16

≤ 8.6

≤ 47.2

20

≤ 9.7

≤ 45.8

31.25

≤ 12.3

≤ 42.8

62.5

≤ 18.0

≤ 38.4

100

≤ 23.6

≤ 35.3

Screening attenuation

Core [2]

30 – 100 MHz ≤ 65 dB

Coupling resistance

Cores [2]

0.01 – 4 MHz:

10 MHz:

30 MHz:

≤ 20 mΩ/m

≤ 50 mΩ/m

≤ 150 mΩ/m

Operating temperature

-40 °C to +90 °C (fixed installation)

-20 °C to +60 °C (cable carrier)

-30 °C to +90 °C (fixed installation)

Cable mass

approx. 356 kg/km

approx. 431 kg/km

approx. 340 kg/km

approx. 416 kg/km

Outer diameter

15.5 mm ±0.4 mm

17.0 mm ±0.4 mm

15.3 mm ±0.3 mm

16.8 mm ±0.3 mm

Use

Use for fixed installation

Use for cable carrier

Use for fixed installation

Bending radii

Min. 4 × outer diameter (fixed installation)

Min. 8 × outer diameter (cable carrier)

Min. 4 × outer diameter (fixed installation)

Bending cycles

Min. 5 million

Travel distance

Max. 20 m horizontal

Max. 5 m vertical

Travel speed

Max. 240 m/min

Acceleration

Max. 30 m/s2 at travel distance of 5 m

Max. 15 m/s2 at travel distance of 10 m

Max. 5 m/s2 at travel distance of 20 m

Torsion

Max. ±30 °/m

Tensile strength

Max. 50 N/mm2 (static)

Max. 15 N/mm2 (dynamic)

Max. 50 N/mm2 (static)

Max. 15 N/mm2 (dynamic)

Chemical characteristics

  • Oil resistance according to DIN EN 60811-404,
  • Oil resistance according to DIN EN 60811-404,
  • Flame retardant according to IEC 60332-1-2,
  • Flame retardant according to IEC 60332-1-2,
  • Halogen-free according to DIN VDE 0472 T.815
  • Silicone-free
  • CFC-free
  • RoHS-compliant
  • Silicone-free
  • CFC-free
  • RoHS-compliant