Short Circuit Current Rating
Suitable for use on a circuit capable of delivering not more than:
- 5000/10000/65000 rms symmetrical amperes when protected by fuses and circuit.
- Breakers as described in the tables below.
- Max. voltage is limited to 500 V.
Power Mode:
Model | SCCR: 65 kA /500 Vac when protected by: | SCCR: 65 kA /500 Vac when protected by: | SCCR: 10 kA /500 Vac when protected by: | SCCR: 65 kA /500 Vac when protected by: |
Non-Semiconductor Fuses (currents are maximum values) | Inverse-Time Circuit Breaker (currents are maximum values) | Type E Combination Motor Controller | Type E Combination Motor Controller | |
MOVIDRIVE® system | Max. 100 A / 600 Vac | Max. 100 A / 600 Vac min. | Siemens Cat. no. 3RV max. 100 A | Siemens Cat. no. 3RV max. 50 A |
Standard fault (10 kA):
Non-Semiconductor fuses Class CA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T, can be used.
High fault (65 kA):
Non-Semiconductor fuses Class CA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, T, can be used.
Energy Mode:
Model | SCCR: 65 kA /500 Vac when protected by: | SCCR: 65 kA /500 Vac when protected by: | SCCR: 10 kA /500 Vac when protected by: | SCCR: 65 kA /500 Vac when protected by: |
Non-Semiconductor Fuses (currents are maximum values) | Inverse-Time Circuit Breaker (currents are maximum values) | Type E Combination Motor Controller | Type E Combination Motor Controller | |
MOVIDRIVE® system | Max. 150 A / 600 Vac | Max. 150 A / 600 Vac min. | Siemens Cat. no. 3RV max. 100 A | Siemens Cat. no. 3RV max. 50 A |
Standard fault (10 kA):
Non-Semiconductor fuses Class CA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, RK5, T, can be used.
High fault (65 kA):
Non-Semiconductor fuses Class CA, CB, CD, CC, CF, G, J, K-1, K-5, RK1, T, can be used.
DC Fuse for MDP92A, MDC90A, MDC92A, MDE90A
Model | Rating |
|---|---|
MDP92A | (JFHR2/8) - made by Siba, cat. no. 2071, rated 900 Vdc max. 350 A |
MDC90A | |
MDC92A | |
MDE90A |