Connection via interface adapter USM21A

The USM21A interface adapter is used to connect the PC and the engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the scope of delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B,
    • Length: 1.5 m
  • RJ10/RJ10 connection cable

28231449

Connection cable RJ10/M12 (USK15A)

For connection to the engineering interface X4142

  • With RJ10 connector
  • With M12 SPEEDCON connector, 5‑pin, male, B‑coded
  • Length: 3 m

28139038