Error 144 MOVIKIT® – Power and Energy Solutions
Error: 144.0 (9000hex | 36864dec) Description: The communication channel to the device could not be initialized | ||
|---|---|---|
|
| |
Cause | Measure | |
The device is not connected to the SBusPLUS. | Check the cabling. | |
The project planning does not correspond to the real hardware structure. | Check project planning for real hardware structure. | |
Error: 144.1 (9001hex | 36865dec) Description: Initialization of internal filters and blocks could not be completed | ||
|---|---|---|
|
| |
Cause | Measure | |
The ConfigHandler is not ready. | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Error: 144.2 (9002hex | 36866dec) Description: During initialization, certain parameters could not be read from the device | ||
|---|---|---|
|
| |
Cause | Measure | |
The SBusPLUS parameter channel is not ready. | – Restart controller. – Check the SBusPLUS cabling. | |
Error: 144.3 (9003hex | 36867dec) Description: "LogicalDevice" not accessible | ||
|---|---|---|
|
| |
Cause | Measure | |
The linked "LogicalDevice" does not match the software module. | In MOVISUITE®, generate a new IEC project in the parameter setting of the controller under [IEC project] by clicking "Generate new IEC project". | |
Error: 144.4 (9004hex | 36868dec) Description: Device fault active | ||
|---|---|---|
|
| |
Cause | Measure | |
A device fault is active. The exact error code of the device can be found in the "Inverter" structure. | Measures for correcting the fault can be found in the instructions for the respective device fault. | |
Error: 144.5 (9005hex | 36869dec) Description: FCB not known in control system | ||
|---|---|---|
|
| |
Cause | Measure | |
The device signals an active FCB that is unknown to the control system. | Update versions of firmware, MOVIKIT® and MOVIRUN®. | |
Error: 144.6 (9006hex | 36870dec) Description: Connected device not compatible with the software module | ||
|---|---|---|
|
| |
Cause | Measure | |
The MOVIKIT® does not match the device family. | Check whether the device is actually from the correct product range. | |
Error: 144.7 (9007hex | 36871dec) Description: Process data could not be read or written from the device | ||
|---|---|---|
|
| |
Cause | Measure | |
There is a physical interruption of the SBusPLUS communication. | Check the cabling. | |
"LogicalDevice" is in error state. | Re-start the controller. | |
Error: 144.8 (9008hex | 36872dec) Description: Connected device requests disconnection of the energy storage unit. | ||
|---|---|---|
|
| |
Cause | Measure | |
There is an error in the device which requires disconnection of the energy storage unit. The exact error code of the device can be found in the "Inverter" structure. | Measures for correcting the fault can be found in the instructions for the respective device fault. | |
Error: 144.9 (9009hex | 36873dec) Description: Heartbeat timer reports timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
The device is not actively supplied with 24V and is switched off. | Check if the device is active. | |
A physical interruption occurred in the SBusPLUS communication. | Check the cabling. | |
Error: 144.10 (900Ahex | 36874dec) Description: Device reports warning | ||
|---|---|---|
|
| |
Cause | Measure | |
A device warning is active. | See the instructions for the respective device warning. | |
Error: 144.32 (9020hex | 36896dec) Description: Power supply error | ||
|---|---|---|
|
| |
Cause | Measure | |
The MDP92A power supply module signals a grid failure. The discharge function is blocked as discharging is not possible without a supply system. | – Check line connection. – Measure and test phase voltages. | |
Error: 144.33 (9021hex | 36897dec) Description: External braking resistor error | ||
|---|---|---|
|
| |
Cause | Measure | |
The braking resistor has overheated. | Check temperature of braking resistor and allow to cool down. | |
The braking resistor is not wired correctly. | Check the connection of the braking resistor. The bimetallic switch must be connected to the relevant input. | |
Error: 144.34 (9022hex | 36898dec) Description: Resistance value of the braking resistor is ≤ 0 Ω or the continuous electrical power is ≤ 0 watts. | ||
|---|---|---|
|
| |
Cause | Measure | |
The braking resistor has not been parameterized correctly. The mode has been selected and is in error state. | In MOVISUITE® under [Operating modes] > [Energy storage discharge], correctly parameterize the braking resistor with the required specifications in the rating plate. | |
Error: 144.35 (9023hex | 36899dec) Description: Discharge module converts too much power | ||
|---|---|---|
|
| |
Cause | Measure | |
The discharge function block is converting power that is at least 10% higher than the continuous power of the braking resistor. The braking resistor is too small, and the parameterized continuous power is too low. | Install another braking resistor. | |
Error: 144.64 (9040hex | 36928dec) Description: Relay and feedback contact of the multilevel fuse concept not connected | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Relay and feedback contact not configured. – No external terminal function block configured. | – Configure relay and feedback contact in MOVISUITE® under [Device Functions] > [Inputs/Outputs]. Or – Configure external terminal function block. | |
Error: 144.65 (9041hex | 36929dec) Description: Contactor K2 is controlled and feedback contact signals back open switching state | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Contactor K2 for bridging the sub-fuse is defective. – The coupling relay is defective. – The digital output for control is defective. – There is a cable breakage in the control cable. – There is a cable breakage in the feedback signaling cable. | Check components and replace them if necessary. | |
Error: 144.66 (9042hex | 36930dec) Description: Contactor K2 is not controlled and feedback contact signals back closed switching state | ||
|---|---|---|
|
| |
Cause | Measure | |
Contactor K2 for bridging the underfuse is defective or welded. | Check contactor K2 and replace it if necessary. | |
Error: 144.67 (9043hex | 36931dec) Description: The sub-fuse or main fuse has been tripped | ||
|---|---|---|
|
| |
Cause | Measure | |
The sub-fuse and/or main fuse was triggered. | Check fuses and replace them if necessary. | |
Error: 144.68 (9044hex | 36932dec) Description: Limit current Limit off > Limit current Limit on | ||
|---|---|---|
|
| |
Cause | Measure | |
The voltage limits are parameterized incorrectly. The "Current limiting off" switching threshold must be greater than the "Current limiting on" switching threshold. | In MOVISUITE® under [Energy storage] > [Fuse protection], correct the limits and update the project configuration data. | |
Error: 144.80 (9050hex | 36944dec) Description: Connected energy storage unit not disconnected at all poles | ||
|---|---|---|
|
| |
Cause | Measure | |
To use this operating mode, all poles of the energy store must be disconnected. | Switch off the energy store via the isolating switch. | |
Error: 144.96 (9060hex | 36960dec) Description: Operating mode not available | ||
|---|---|---|
|
| |
Cause | Measure | |
The selected operating mode is not available in MOVIKIT®. | Select the permitted operating mode that MOVIKIT® provides. | |
Error: 144.128 (9080hex | 36992dec) Description: Pointer to scope data buffer = zero pointer or data buffer size = 0 | ||
|---|---|---|
|
| |
Cause | Measure | |
The pointer on the scope data buffer is the zero pointer. | Transfer pointer to valid data buffer variable. | |
The data buffer size is 0. | Set data buffer to sufficient size. | |
Error: 144.129 (9081hex | 36993dec) Description: Cycle time less than minimum permissible cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
The cycle time is less than the minimum permissible cycle time. | Adjust the value of the cycle time. | |
Error: 144.130 (9082hex | 36994dec) Description: Sampling time is not an integer multiple of the cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
The sampling time is not an integer multiple of the cycle time. | Set the sampling time to an integer multiple of the cycle time. | |
Error: 144.131 (9083hex | 36995dec) Description: Measuring duration is not an integer multiple of the sampling time | ||
|---|---|---|
|
| |
Cause | Measure | |
The measuring time is not an integer multiple of the sampling time. | Set the measuring time to an integer multiple of the sampling time. | |
Error: 144.132 (9084hex | 36996dec) Description: No channels assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
No channels have been assigned. | Assign at least one channel via the MapChannel method. | |
Error: 144.133 (9085hex | 36997dec) Description: Trigger position is outside limits | ||
|---|---|---|
|
| |
Cause | Measure | |
The trigger position is outside the limits 0.0 and 1.0. | Set trigger position to value between 0.0 and 1.0. | |
Error: 144.134 (9086hex | 36998dec) Description: Invalid trigger channel number | ||
|---|---|---|
|
| |
Cause | Measure | |
The channel is disabled. | Activate channel via associated xEnable flag. | |
The channel is not in use. | Select the number of a channel in use. | |
Error: 144.135 (9087hex | 36999dec) Description: Transfer zero pointer to external trigger input | ||
|---|---|---|
|
| |
Cause | Measure | |
A zero pointer was transferred to the external trigger input. | Transfer pointer to a valid REAL variable. | |
Error: 144.136 (9088hex | 37000dec) Description: Amount of data to be recorded exceeds the size of the data buffer | ||
|---|---|---|
|
| |
Cause | Measure | |
The buffer has been set too low. | Increase buffer size. | |
Too many channels are occupied. | Reduce the number of occupied channels. | |
A sampling time that is too short has been set. | Extend sampling time. | |
Error: 144.137 (9089hex | 37001dec) Description: No file name assigned | ||
|---|---|---|
|
| |
Cause | Measure | |
No file name has been assigned. | Assign file name. | |
Error: 144.138 (908Ahex | 37002dec) Description: Line text too long | ||
|---|---|---|
|
| |
Cause | Measure | |
The signal names of the channels are too long for the size of the line buffer. | Select shorter signal names for the channels. | |
Error: 144.139 (908Bhex | 37003dec) Description: Initialization frozen in "Start" state | ||
|---|---|---|
|
| |
Cause | Measure | |
The function blocks could not be linked to the license manager. | Update MOVIKITS®. | |
Error: 144.140 (908Chex | 37004dec) Description: Initialization is frozen in the "SetupVariables" state | ||
|---|---|---|
|
| |
Cause | Measure | |
The measurement structure could not be linked to the function block. | Update MOVIKITs®. | |
Error: 144.141 (908Dhex | 37005dec) Description: Initialization frozen in "InitInternal" state | ||
|---|---|---|
|
| |
Cause | Measure | |
The pointer on the scope data buffer is a zero pointer. | Transfer pointer to valid data buffer variable. | |
The data buffer size is 0. | Set data buffer to sufficient size. | |
The data buffer size is not an integer multiple of 4. | Set data buffer size to integer multiple of 4. | |
Error: 144.160 (90A0hex | 37024dec) Description: Cycle time less than minimum permissible cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
The cycle time is less than the minimum permitted cycle time. | Set the cycle time to a value ≥ the minimum permitted cycle time. | |
Error: 144.161 (90A1hex | 37025dec) Description: Invalid interval time | ||
|---|---|---|
|
| |
Cause | Measure | |
The interval time is not an integer multiple of the cycle time. | Set interval time to an integer multiple of the cycle time. | |
Error: 144.162 (90A2hex | 37026dec) Description: No assigned channels | ||
|---|---|---|
|
| |
Cause | Measure | |
No channels have been assigned. | Assign at least one channel via the MapChannel method. | |
Error: 144.163 (90A3hex | 37027dec) Description: Line text too long for the size of line buffer | ||
|---|---|---|
|
| |
Cause | Measure | |
Channel signal names are too long. | Select shorter signal names for the channels. | |
Error: 144.164 (90A4hex | 37028dec) Description: Initialization frozen in "Start" state | ||
|---|---|---|
|
| |
Cause | Measure | |
The function blocks could not be linked to the license manager. | Update MOVIKITs®. | |
Error: 144.165 (90A5hex | 37029dec) Description: Initialization frozen in "SetupVariables" state | ||
|---|---|---|
|
| |
Cause | Measure | |
The measurement structure could not be linked to the function block. | Update MOVIKITs®. | |
Error: 144.166 (90A6hex | 37030dec) Description: Initialization frozen | ||
|---|---|---|
|
| |
Cause | Measure | |
Initialization has frozen. | Update MOVIKITs®. | |
Error: 144.192 (90C0hex | 37056dec) Description: Timeout: No feedback from connected axes that they are in an idle state within the specified time | ||
|---|---|---|
|
| |
Cause | Measure | |
The axes were not put into standstill and the output stage lock was not set. | Stop axes and set to output stage lock before starting "DC synchronization" operating mode. | |
Error: 144.193 (90C1hex | 37057dec) Description: Error during synchronization of the DC link | ||
|---|---|---|
|
| |
Cause | Measure | |
The error can be caused as follows: – Supply system has failed. – The voltages are outside the valid operating limits. | Check the voltage supply. | |
Error: 144.194 (90C2hex | 37058dec) Description: Timeout: The current step is taking too long | ||
|---|---|---|
|
| |
Cause | Measure | |
The feed power is too low. | Check whether the application limits of the device allow a power feed. | |
The application limits of the device are set incorrectly (e.g. minimum voltage A/B is not set to 0V). | Adjust the application limits. | |
Error: 144.195 (90C3hex | 37059dec) Description: External function block "IOConnectorDCSync" not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The external module link is missing. | Link external module. | |
Error: 144.196 (90C4hex | 37060dec) Description: Parameter error: Output stage side not plausible | ||
|---|---|---|
|
| |
Cause | Measure | |
Error in parameter communication with MOVISUITE®. The output stage side to which the energy storage unit has been connected is not plausible. | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Error: 144.197 (90C5hex | 37061dec) Description: Load-break switch open during active synchronization/disconnection procedure | ||
|---|---|---|
|
| |
Cause | Measure | |
The disconnector was opened during synchronization or disconnection or not closed before synchronization. | – Close load-break switch/circuit breaker. – Restart synchronization. | |
The fault can be caused as follows: – The load-break switch is defective. – The auxiliary contact on the load-break switch is defective. – There is a wire break in the feedback signaling cable of the load-break switch. – An IO module is defective. | Check affected components and replace them if necessary. | |
Error: 144.198 (90C6hex | 37062dec) Description: Parameterization not compatible with "DC synchronization" operating mode | ||
|---|---|---|
|
| |
Cause | Measure | |
The energy store has been configured as "Non-separable" in MOVISUITE® and the "DC synchronization" operating mode has been selected. | Adjust parameterization in MOVISUITE®. | |
Error: 144.199 (90C7hex | 37063dec) Description: Impermissible voltage deviation detected on the energy storage unit | ||
|---|---|---|
|
| |
Cause | Measure | |
The main fuse of the energy store has been tripped. | Check the main fuse of the energy store | |
A wire is broken in the measuring line. | – Check measuring cable for wire break. – Check for correct connection to device and storage unit. | |
There is a device defect of the MDP92A/MDE90A. | Check the device and replace it if necessary. | |
Error: 144.200 (90C8hex | 37064dec) Description: Braking resistor overload | ||
|---|---|---|
|
| |
Cause | Measure | |
The braking resistor connected to the MDP92A is signaling an overload. The energy storage unit was immediately disconnected, and synchronization of the energy storage unit is currently not possible. | Let the braking resistor cool down. | |
Error: 144.201 (90C9hex | 37065dec) Description: Synchronization contactor K1 does not open | ||
|---|---|---|
|
| |
Cause | Measure | |
The synchronizing contactor K1 is welded. | Check the function of the contactor and replace it if necessary. | |
The capacity of the energy storage unit is not set correctly. | Check settings in MOVISUITE®. | |
Error: 144.202 (90CAhex | 37066dec) Description: Division by 0 detected | ||
|---|---|---|
|
| |
Cause | Measure | |
The voltage at the energy storage measuring cable was 0V during a charging test. | – Perform a reset. – Check the energy storage measuring cable. | |
Error: 144.203 (90CBhex | 37067dec) Description: Wire breakage detected on energy storage measuring line | ||
|---|---|---|
|
| |
Cause | Measure | |
The main fuse of the energy store has been tripped. | Check the main fuse of the energy store | |
A wire is broken in the measuring line. | Check the measuring line for wire breakage and correct connection to the device and storage unit. | |
Fuse of the measuring line has been tripped. | Check fuse. | |
Error: 144.204 (90CChex | 37068dec) Description: Contactor K1 is not closed and was activated | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Contactor K1 is defective. – The coupling relay is defective. – The digital output for control is defective. – There is a cable breakage in the control cable. | Check components and replace them if necessary. | |
The main fuse or the under fuse of the storage unit has been triggered. | Check fuses. | |
The capacity of the energy storage unit is not set correctly. | Check settings in MOVISUITE®. | |
Error: 144.205 (90CDhex | 37069dec) Description: Device fault active or device not ready | ||
|---|---|---|
|
| |
Cause | Measure | |
A device fault is active. | Measures for correcting the fault can be found in the instructions for the respective device fault. | |
The connected device is not ready. | The cause for the "Not ready" state can be found in the device parameter tree. | |
Error: 144.206 (90CEhex | 37070dec) Description: Energy storage unit fully charged and charging test cannot be performed | ||
|---|---|---|
|
| |
Cause | Measure | |
Energy store is almost fully charged, no voltage swing can be generated and thus no more charge quantity can be input. | – Wait until the voltage of the energy storage unit has dropped by several volts. Or – Use the discharge unit to discharge the energy storage unit somewhat (e.g. by 5 V). | |
Error: 144.207 (90CFhex | 37071dec) Description: Timeout: Discharging takes too long | ||
|---|---|---|
|
| |
Cause | Measure | |
The braking resistor is not configured correctly. | Check the configuration of the braking resistor in MOVISUITE®. | |
The braking resistor or brake chopper is defective. | – Check the cabling of the braking resistor for correct connection or damage. – Contact SEW-EURODRIVE Service. | |
The synchronization contactors are welded and the energy storage unit is still connected. | Check the expected switching state of the contactors. | |
Error: 144.208 (90D0hex | 37072dec) Description: No axis linked to automatic standstill check | ||
|---|---|---|
|
| |
Cause | Measure | |
The automatic check of standstill and power stage lock of all stations has not been deactivated via MOVISUITE®. | Deactivate the check in MOVISUITE® under [Operating modes] > [DC link synchronization]. NOTE Idle state and output stage inhibit must then be ensured by the user before using DC synchronization operating mode. | |
None of the connected stations have been linked to the PES MOVIKIT® via "Energy coupling". | In MOVISUITE® under [Energy coupling] in the axes parameter tree, link all the stations in the DC link to the PES MOVIKIT® via "Energy coupling". | |
Error: 144.209 (90D1hex | 37073dec) Description: Contactor K3 welded | ||
|---|---|---|
|
| |
Cause | Measure | |
Contactor K3 may possibly be welded. The charging test during the disconnection procedure failed. | Check contactor and replace it if necessary. | |
The capacity of the energy storage unit is not set correctly. | Check settings in MOVISUITE®. | |
Error: 144.210 (90D2hex | 37074dec) Description: Storage voltage outside tolerance band | ||
|---|---|---|
|
| |
Cause | Measure | |
The store voltage is outside the permissible tolerance band (e.g. the negative voltage is less than -30V or the voltage is 30V above the application limit). | Discharge the storage unit manually and observe the safety documentation in the storage manual. | |
Error: 144.211 (90D3hex | 37075dec) Description: At least one contactor does not report back an open switching state during the MRCD test | ||
|---|---|---|
|
| |
Cause | Measure | |
The contactors are welded. | Check contactors for welding. | |
Error: 144.212 (90D4hex | 37076dec) Description: Contactor K3 signals feedback contact | ||
|---|---|---|
|
| |
Cause | Measure | |
The fault can be caused as follows: – Contactor K3 is defective. – The coupling relay is defective. – The digital output for control is defective. – There is a cable breakage in the control cable. – There is a cable breakage in the feedback signaling cable. – Contactor K3 is signaling an unsuitable switching status (e.g. closed while it should be open). | Check components and replace them if necessary. | |
Error: 144.213 (90D5hex | 37077dec) Description: Contactor K1 signals feedback contact | ||
|---|---|---|
|
| |
Cause | Measure | |
Contactor K1 reports back an unsuitable switching state (e.g. closed when it should be open). | Check contactor for welding and replace it if necessary. | |
The fault can be caused as follows: – Contactor K1 is defective. – The coupling relay is defective. – The digital output for control is defective. – There is a cable breakage in the control cable. – There is a cable breakage in the feedback signaling cable. | Check components and replace them if necessary. | |
Error: 144.214 (90D6hex | 37078dec) Description: IOConnector of "DC synchronization" operating mode reports faulty values | ||
|---|---|---|
|
| |
Cause | Measure | |
The SBusPLUS communication is defective and the IO module from which the values come is not accessible. | – Check the SBusPLUS communication. – Check the cabling of the SBusPLUS. | |
The interface to "LogicalDevice" of IO module was not linked. | – Program the link. Or – Disable the checking via Property. More information about this can be found in the manual. | |
Error: 144.215 (90D7hex | 37079dec) Description: Current limits for test current not plausible | ||
|---|---|---|
|
| |
Cause | Measure | |
The CurrentLimit low (50100.47) is greater than the CurrentLimit high (50100.48). | Contact SEW-EURODRIVE Service. | |
Error: 144.216 (90D8hex | 37080dec) Description: Insulation resistance too low | ||
|---|---|---|
|
| |
Cause | Measure | |
The measuring line is mechanically damaged. | Replace measuring line. | |
The device used has a hardware version that is too low. The hardware version must be greater than or equal to 2. | – Check the hardware status of the device. Or – Replace the device. | |
The energy storage unit has an insulation fault. | Contact SEW-EURODRIVE Service. | |
Error: 144.224 (90E0hex | 37088dec) Description: Connected energy store reports general error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Error: 144.225 (90E1hex | 37089dec) Description: Connected energy store reports overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The energy store is heavily stressed by high currents. | Shut down the system and allow storage unit to cool. If the fault occurs again, contact SEW-EURODRIVE Service. | |
There is a high external temperature or high internal control cabinet temperature. | – Check the ventilation. – Clean the dust filters. | |
The fault can be caused as follows: – The energy module is defective. – The IO module is defective. – There is a wire break in the sensor supply cable to the energy storage unit. | – Check components and replace if necessary. – Replace the energy module after consulting SEW-EURODRIVE Service. | |
Error: 144.226 (90E2hex | 37090dec) Description: Connected energy store reports low temperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The temperature in the control cabinet is too low. | Relocate store to a suitable environment. | |
Error: 144.227 (90E3hex | 37091dec) Description: Connected energy storage unit signals implausible temperature | ||
|---|---|---|
|
| |
Cause | Measure | |
A wire has broken. | Check the communication lines to the energy storage unit for wire break and correct connection. | |
A sensor defect is present. | – Check the temperature sensor on the energy storage unit for plausible temperature measurement. – Replace the energy module or sensor if necessary. | |
Error: 144.228 (90E4hex | 37092dec) Description: Connected energy store reports overvoltage | ||
|---|---|---|
|
| |
Cause | Measure | |
There is an overvoltage in at least one of the cells in the store | Energy store discharged. | |
The energy module is defective. | Replace the energy module after consulting SEW-EURODRIVE Service. | |
The shield plate of the LS materials storage unit is missing. | Mount or retrofit the shield plate. | |
The signal cable was not disconnected from the power cables. | Separate the signal cables from the power cables. | |
Error: 144.229 (90E5hex | 37093dec) Description: Connected storage units report overtemperature warning | ||
|---|---|---|
|
| |
Cause | Measure | |
The storage unit temperature is higher than the set warning threshold. | – No action required. – Continue to monitor the energy storage unit temperature. – Reduce the storage load if necessary. | |
Error: 144.230 (90E6hex | 37094dec) Description: At least one measured temperature differs greatly from the others | ||
|---|---|---|
|
| |
Cause | Measure | |
Storage module is defective or very old. | Check and replace the memory module. | |
The temperature sensor is faulty. | Check the temperature sensor. | |