Error 14 Encoder 2

Error: 14.1 (0E01hex | 3585dec)

Description: Error during position comparison check

 

 

Cause

Measure

Fault detected when comparing raw position and track counter of absolute encoder.

– Check the wiring of the track signals.

– Check for EMC-compliant installation.

– Replace the encoder.

– Replace the encoder card.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.2 (0E02hex | 3586dec)

Description: Unknown encoder type

 

 

Cause

Measure

The encoder type is unknown and is not supported by the device.

– Check the encoder type.

– Contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.3 (0E03hex | 3587dec)

Description: Invalid data

 

 

Cause

Measure

Invalid encoder nameplate data (measuring steps/pulses per revolution/multi-turn).

Use a different encoder type.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

The ratio of the motor encoder resolution to the distance encoder resolution is too large.

– Check the startup.

– Check the project planning.

– Check whether a suitable encoder is being used.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.4 (0E04hex | 3588dec)

Description: Track measurement error

 

 

Cause

Measure

A fault was detected during track measurement.

– Switch the device off and on again.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder. Replace if necessary.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.5 (0E05hex | 3589dec)

Description: Internal warning

 

 

Cause

Measure

The encoder has signaled a warning.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Clean the sensor.

Error: 14.6 (0E06hex | 3590dec)

Description: Signal level too low

 

 

Cause

Measure

The amount of both or one of the track signals A and B is below the permitted limit.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.7 (0E07hex | 3591dec)

Description: Signal level too high

 

 

Cause

Measure

The amount resulting from both or one of the two track signals A and B exceeds the permitted limit.

Check the transmission ratio of the resolver in use.

Error: 14.8 (0E08hex | 3592dec)

Description: Error during level monitoring

 

 

Cause

Measure

The amount resulting from the level of the two track signals A and B exceeds the permitted limit.

Check the mounting position of the resolver.

Error: 14.9 (0E09hex | 3593dec)

Description: Error during quadrant check

 

 

Cause

Measure

Error checking quadrants (sine tracks/cosine tracks).

– Switch the device off and on again.

– Check the wiring.

– Check for EMC-compliant installation.

– Check the encoder. Replace if necessary.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.10 (0E0Ahex | 3594dec)

Description: Positional tolerance range exceeded

 

 

Cause

Measure

Jump in position impermissibly large.

– Check the startup parameters.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.11 (0E0Bhex | 3595dec)

Description: Encoder data timeout

 

 

Cause

Measure

Communication with the encoder has failed.

Contact SEW-EURODRIVE Service.

An internal error was detected in the resolver evaluation.

Check for EMC-compliant installation.

Error: 14.12 (0E0Chex | 3596dec)

Description: Emergency

 

 

Cause

Measure

The CANopen encoder signals an emergency.

For measures to correct the error, refer to the documentation of the respective encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.13 (0E0Dhex | 3597dec)

Description: Initialization error

 

 

Cause

Measure

A communication error was detected during initialization.

– Check the wiring.

– Check the startup parameters.

– Check the encoder settings.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.14 (0E0Ehex | 3598dec)

Description: Communication error

 

 

Cause

Measure

Faulty communication with the encoder.

– Check the voltage supply.

– Check for EMC-compliant installation.

– Check the wiring.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.15 (0E0Fhex | 3599dec)

Description: System error

 

 

Cause

Measure

A system error was detected during encoder evaluation.

– Check the setting of the encoder numerator/denominator factors.

– Check whether the frame length matches the set transmission rate.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.16 (0E10hex | 3600dec)

Description: High level in data line – critical error

 

 

Cause

Measure

A permanent high level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.17 (0E11hex | 3601dec)

Description: High level in data line – error

 

 

Cause

Measure

A permanent high level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.18 (0E12hex | 3602dec)

Description: Low level in data line – critical error

 

 

Cause

Measure

A permanent low level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.19 (0E13hex | 3603dec)

Description: Low level in data line – error

 

 

Cause

Measure

A permanent low level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.20 (0E14hex | 3604dec)

Description: SSI encoder – critical error

 

 

Cause

Measure

The SSI encoder has detected a critical error.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 14.21 (0E15hex | 3605dec)

Description: SSI encoder – fault

 

 

Cause

Measure

SSI encoder detected an error.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 14.22 (0E16hex | 3606dec)

Description: Critical internal error

 

 

Cause

Measure

The encoder has detected an internal error.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.23 (0E17hex | 3607dec)

Description: Internal error

 

 

Cause

Measure

The encoder has detected an internal error.

 

NOTE

The encoder error code is displayed in MOVISUITE® in the [Diagnostics] > [Error memory T.] parameter group in the "Internal" parameter.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.24 (0E18hex | 3608dec)

Description: Travel range exceeded

 

 

Cause

Measure

The current position mode does not allow a larger travel range.

– Ensure that the multi-turn encoder remains within the configured track range.

– Check the limits.

– Check the "Position mode" parameter.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.25 (0E19hex | 3609dec)

Description: Error during encoder startup

 

 

Cause

Measure

Error during encoder start-up.

Switch the device off, check the connection of the encoder, and switch the device on again.

Error: 14.26 (0E1Ahex | 3610dec)

Description: Digital motor integration – critical fault

 

 

Cause

Measure

The encoder of the digital motor integration has detected a fault. The exact cause of the fault is displayed in the fault status of the subslave.

– Check for EMC-compliant installation.

– Replace the encoder.

Error: 14.27 (0E1Bhex | 3611dec)

Description: Digital motor integration – fault

 

 

Cause

Measure

The encoder of the digital motor integration has detected a fault. The exact cause of the fault is displayed in the fault status of the subslave.

– Check for EMC-compliant installation.

– Replace the encoder.

Error: 14.28 (0E1Chex | 3612dec)

Description: Digital motor integration – warning

 

 

Cause

Measure

The encoder of the digital motor integration has signaled a warning. The exact cause is displayed in the status of the subslave.

Check for EMC-compliant installation.

Error: 14.29 (0E1Dhex | 3613dec)

Description: Absolute position invalid

 

 

Cause

Measure

A diagnostics error was detected while evaluating the absolute encoder position. Referencing has been canceled.

– Reference the drive again.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.30 (0E1Ehex | 3614dec)

Description: Invalid variant

 

 

Cause

Measure

The encoder option is not supported.

Replace the encoder option.

The encoder card does not support encoder emulation.

– Switch off emulation.

or

– Replace the encoder card.

Error: 14.50 (0E32hex | 3634dec)

Description: Safety card encoder fault

 

 

Cause

Measure

Encoder fault detected on safety card.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 14.52 (0E34hex | 3636dec)

Description: Encoder signal error

 

 

Cause

Measure

Unexpected encoder signals detected.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 14.53 (0E35hex | 3637dec)

Description: Maximum frequency exceeded

 

 

Cause

Measure

Maximum permitted signal frequency exceeded.

– Check the maximum input frequency.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 14.54 (0E36hex | 3638dec)

Description: Cross comparison error

 

 

Cause

Measure

Cross comparison error in encoder evaluation

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 14.55 (0E37hex | 3639dec)

Description: Level monitoring

 

 

Cause

Measure

Track signal level not within tolerance band.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 14.56 (0E38hex | 3640dec)

Description: Maximum speed exceeded while encoder error muting is active

 

 

Cause

Measure

Maximum permitted speed exceeded while encoder error muting is active.

– Check the maximum speed of the application while encoder error muting is active and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 14.57 (0E39hex | 3641dec)

Description: Maximum speed exceeded

 

 

Cause

Measure

Permitted maximum speed exceeded.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 14.58 (0E3Ahex | 3642dec)

Description: Detection limit exceeded

 

 

Cause

Measure

Speed exceeded sensing limit.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 14.59 (0E3Bhex | 3643dec)

Description: Encoder no longer referenced

 

 

Cause

Measure

Diagnostics error detected during encoder evaluation. Referencing is canceled.

– Remove the cause of the error.

– Reference the encoder again.

Error: 14.60 (0E3Chex | 3644dec)

Description: Travel limit exceeded

 

 

Cause

Measure

Travel limit violated for an application with limited travel distance.

– Check the startup parameters.

– Check the application.

– Perform referencing again.

Error: 14.61 (0E3Dhex | 3645dec)

Description: Wrong number of bits per telegram

 

 

Cause

Measure

The number of bits received per telegram does not match the number of parameterized bits.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 14.62 (0E3Ehex | 3646dec)

Description: Wrong cycle frequency

 

 

Cause

Measure

Measured clock does not correspond with parameterized clock.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 14.64 (0E40hex | 3648dec)

Description: Inconsistent or corrupt data

 

 

Cause

Measure

Inconsistent or corrupt data detected during encoder evaluation.

– Check interference sources (e.g. from the area of EMC).

– Check the encoder cable or shield.

– Check the startup parameters.

Error: 14.65 (0E41hex | 3649dec)

Description: Illumination color error

 

 

Cause

Measure

The lighting color in the encoder data does not match the lighting color in use.

– Switch the device off and on again.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 14.66 (0E42hex | 3650dec)

Description: No position code visible

 

 

Cause

Measure

Optical encoder cannot decode valid barcode/matrix code in field of view.

– Check the code tape for damage (e.g. gaps, covering, contamination, reflecting materials, or ambient light sources).

– Check the optical system of the encoder for damage or dirt.

– Check diagnostic data indicating faulty assembly.

– Check the encoder for proper mounting, such as distance to the code tape, lateral offset, or twisting.

– To make the system more robust, increase the value of the "Threshold for tolerated faults – PXV encoder” parameter.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 14.67 (0E43hex | 3651dec)

Description: SSI encoder – warning

 

 

Cause

Measure

The SSI encoder signaled a warning.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 14.68 (0E44hex | 3652dec)

Description: Internal error – overflow

 

 

Cause

Measure

Overflow detected during internal calculation.

Adjust the startup parameters, such as numerator scaling/denominator scaling.

Error: 14.69 (0E45hex | 3653dec)

Description: Invalid HIPERFACE® communication

 

 

Cause

Measure

Failure to establish connection with encoder.

– Acknowledge the encoder fault in the basic device.

– Check the voltage supply.

– Check interference sources (e.g. from the area of EMC).

– Check the wiring.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.70 (0E46hex | 3654dec)

Description: Error detecting low level

 

 

Cause

Measure

Error detecting low level.

– Check the wiring.

– Check the encoder.

– If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.71 (0E47hex | 3655dec)

Description: Response time of safety card exceeded

 

 

Cause

Measure

The response time for calculating the speed or acceleration cannot be adhered to. This can be due to the following reasons:

– The safety card has received more corrupt telegrams from the encoder than the fault tolerance allows.

– The actual refresh time of the encoder is greater than parameterized.

– Check the wiring.

– Check the encoder.

– Adjust the refresh time to the value in the encoder documentation.

– If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 14.72 (0E48hex | 3656dec)

Description: Internal error – overflow during position detection

 

 

Cause

Measure

Overflow detected during internal calculation of the position.

Adjust startup parameters, for example:

– Numerator scaling/denominator scaling of the encoder

– User units of the position

Error: 14.73 (0E49hex | 3657dec)

Description: Encoder range overflow pending

 

 

Cause

Measure

The encoder is just before overflow. The system is too fast. The position difference is above the 1/4 encoder range. In the case of the 1/2 encoder range, an undetected direction of rotation reversal occurs and consequently a permanent fault in position.

– Reduce the system speed.

– Use an encoder with a larger encoder measuring range (resolution/multi-turn range).

Error: 14.74 (0E4Ahex | 3658dec)

Description: Unexpected sequence of signals

 

 

Cause

Measure

In the EL3Z linear encoder, the secondaries are arranged incorrectly. The sequence of north pole and south pole is not correct.

Check the secondaries.