Error 3 Ground fault
Error: 3.1 (0301hex | 769dec) Description: Ground fault | ||
|---|---|---|
|
| |
Cause | Measure | |
Ground fault in the motor lead. | Eliminate ground fault. | |
Ground fault in the inverter. | Contact SEW-EURODRIVE Service. | |
Ground fault in the motor. | Eliminate ground fault. | |
Ground fault in line components. | Eliminate ground fault. | |
Ground fault detected in the storage line. | Eliminate ground fault. | |
Ground fault detected in the store. | Contact the service department of the respective store manufacturer. | |
Error: 3.2 (0302hex | 770dec) Description: Insulation fault | ||
|---|---|---|
|
| |
Cause | Measure | |
Ground fault detected on a power connection. | Eliminate ground fault. | |
Insulation fault detected on a power connection. | Check the insulation resistance. | |