NOTICE

提示

Use only tested units with a limited output voltage (Vmax = DC 30 V) and limited output current (Imax = 8 A) as an external DC 24 V voltage source.
The UL-certification does not apply to operation on voltage supply systems with a non-grounded star point (IT systems).
The devices are for use only in industrial machinery NFPA 79 applications.
Use in a Pollution Degree 2 environment