LED-Anzeigen
Das folgende Bild zeigt beispielhaft die LEDs am Umrichter:
[1] | LED "DI 01/F-DI00_A" | [7] | LED "F-RUN" |
[2] | LED "DIO 01" | [8] | LED "US1/MS/ER" |
[3] | LED "LA1" | [9] | LED "BF/NS/RN" |
[4] | LED "LA2" | [10] | LED "DIO 02" |
[5] | LED "DRIVE" | [11] | LED "DI 02/F-DI00_B" |
[6] | LED "F-ERR" | | |