Technical data

CBG22A local keypad

Part number

28277554

Ambient temperature

-10 – 60 °C

Degree of protection

IP40 in accordance with EN 60529

Power consumption

1.4 W

Dimensions in mm (W × H × D)

65 × 110 × 20

Display dimensions in mm (W × H)

49 × 37

Diagonal screen measurement

61 mm (2.4")

Screen resolution in pixels (W × H)

320 × 240

Screen type

Color display

Engineering interface

USB 2.0 mini B, female

Connection interface

D-sub 9-pin, female

Mechanical strength

3M5 according to DIN EN 60721-3-3: 1995

5M1 according to DIN EN 60721-3-5: 1997