IEC motor adapter X4K120 - 280

X4K.. | IEC | Ø IEC | Ø B5 | C5 | Ø D7 | Ø E5 | F5 | L11 | S5 | T5 | U5 | Ø D1 | LMA | Z12 | kg |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X120 | 100 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 28 | 803 | 19 | 35 |
112 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 28 | 803 | 19 | 35 | |
132 | 300 | 230H7 | 16 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 28 | 813 | 28 | 40 | |
160 | 350 | 250H7 | 16 | 42H7 | 300 | 6 | 110 | M16 (4x) | 45.3 | 12JS9 | 28 | 841 | 62 | 45 | |
180 | 350 | 250H7 | 16 | 48H7 | 300 | 6 | 110 | M16 (4x) | 51.8 | 14JS9 | 28 | 841 | 48 | 45 | |
X130 | 100 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 28 | 839 | 19 | 35 |
112 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 28 | 839 | 19 | 35 | |
132 | 300 | 230H7 | 16 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 28 | 849 | 28 | 40 | |
160 | 350 | 250H7 | 16 | 42H7 | 300 | 6 | 110 | M16 (4x) | 45.3 | 12JS9 | 28 | 877 | 62 | 45 | |
180 | 350 | 250H7 | 16 | 48H7 | 300 | 6 | 110 | M16 (4x) | 51.8 | 14JS9 | 28 | 877 | 48 | 45 | |
X140 | 100 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 32 | 949 | 21 | 50 |
112 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 32 | 949 | 21 | 50 | |
132 | 300 | 230H7 | 16 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 32 | 959 | 31 | 50 | |
160 | 350 | 250H7 | 16 | 42H7 | 300 | 6 | 110 | M16 (4x) | 45.3 | 12JS9 | 32 | 987 | 62 | 60 | |
180 | 350 | 250H7 | 16 | 48H7 | 300 | 6 | 110 | M16 (4x) | 51.8 | 14JS9 | 32 | 987 | 47 | 60 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 7 | 110 | M16 (4x) | 59.3 | 16JS9 | 32 | 999 | 54 | 65 | |
X150 | 100 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 32 | 991 | 21 | 50 |
112 | 250 | 180H7 | 30 | 28H7 | 215 | 4.5 | 60 | M12 (4x) | 31.3 | 8JS9 | 32 | 991 | 21 | 50 | |
132 | 300 | 230H7 | 16 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 32 | 1001 | 31 | 50 | |
160 | 350 | 250H7 | 16 | 42H7 | 300 | 6 | 110 | M16 (4x) | 45.3 | 12JS9 | 32 | 1029 | 62 | 60 | |
180 | 350 | 250H7 | 16 | 48H7 | 300 | 6 | 110 | M16 (4x) | 51.8 | 14JS9 | 32 | 1029 | 47 | 60 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 7 | 110 | M16 (4x) | 59.3 | 16JS9 | 32 | 1041 | 54 | 65 | |
X160 | 132 | 300 | 230H7 | 15 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 38 | 1121 | 28 | 80 |
160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 38 | 1154 | 44.5 | 85 | |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 38 | 1154 | 48.5 | 85 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 38 | 1181 | 68 | 95 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 38 | 1211 | 62 | 110 | |
X170 | 132 | 300 | 230H7 | 15 | 38H7 | 265 | 5 | 80 | M12 (4x) | 41.3 | 10JS9 | 38 | 1172 | 28 | 80 |
160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 38 | 1205 | 44.5 | 85 | |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 38 | 1205 | 48.5 | 85 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 38 | 1232 | 68 | 95 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 38 | 1262 | 62 | 110 | |
X180 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 50 | 1329 | 50.5 | 95 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 50 | 1329 | 42 | 95 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 1356 | 55 | 105 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 1386 | 80 | 110 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 1396 | 73 | 125 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 50 | 1396 | 65 | 125 | |
X190 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 50 | 1361 | 50.5 | 95 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 50 | 1361 | 42 | 95 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 1388 | 55 | 105 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 1418 | 80 | 110 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 1428 | 73 | 125 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 50 | 1428 | 65 | 125 | |
X200 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 50 | 1416 | 50.5 | 125 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 50 | 1416 | 50.5 | 125 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 1443 | 53 | 135 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 1473 | 80 | 140 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 1483 | 63 | 155 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 50 | 1483 | 63 | 155 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 50 | 1522 | 90.5 | 185 | |
X210 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 50 | 1452 | 50.5 | 125 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 50 | 1452 | 50.5 | 125 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 50 | 1479 | 53 | 135 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 50 | 1509 | 80 | 140 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 50 | 1519 | 63 | 155 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 50 | 1519 | 63 | 155 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 50 | 1558 | 90.5 | 185 | |
X220 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 60 | 1587 | 50.5 | 140 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 60 | 1587 | 50.5 | 140 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 60 | 1614 | 64 | 150 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 60 | 1644 | 71 | 160 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 60 | 1654 | 63 | 170 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 60 | 1654 | 63 | 170 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 60 | 1693 | 90 | 200 | |
X230 | 160 | 350 | 250H7 | 45 | 42H7 | 300 | 5 | 110 | M16 (4x) | 45.3 | 12JS9 | 60 | 1627 | 50.5 | 140 |
180 | 350 | 250H7 | 45 | 48H7 | 300 | 5 | 110 | M16 (4x) | 51.8 | 14JS9 | 60 | 1627 | 50.5 | 140 | |
200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 60 | 1654 | 64 | 150 | |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 60 | 1684 | 71 | 160 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 60 | 1694 | 63 | 170 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 60 | 1694 | 63 | 170 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 60 | 1733 | 90 | 200 | |
X240 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 70 | 1727 | 41 | 170 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 70 | 1757 | 71 | 180 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 70 | 1767 | 51 | 190 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 70 | 1767 | 51 | 190 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 70 | 1806 | 69.5 | 220 | |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 70 | 1842 | 74 | 260 | |
X250 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 70 | 1750 | 41 | 170 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 70 | 1780 | 71 | 180 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 70 | 1790 | 51 | 190 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 70 | 1790 | 51 | 190 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 70 | 1829 | 69.5 | 220 | |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 70 | 1865 | 74 | 260 | |
X260 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 80 | 1917 | 12 | 240 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 80 | 1947 | 42 | 245 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 80 | 1957 | 42 | 250 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 80 | 1957 | 49 | 250 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 80 | 1996 | 66 | 280 | |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 80 | 2032 | 57 | 320 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 80 | 2072 | 107 | 345 | |
X270 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 80 | 1952 | 12 | 240 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 80 | 1982 | 42 | 245 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 80 | 1992 | 42 | 250 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 80 | 1992 | 49 | 250 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 80 | 2031 | 66 | 280 | |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 80 | 2067 | 57 | 320 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 80 | 2107 | 107 | 345 | |
X280 | 200 | 400 | 300H7 | 20 | 55H7 | 350 | 6 | 110 | M16 (4x) | 59.3 | 16JS9 | 80 | 2004 | 12 | 240 |
225 | 450 | 350H7 | 20 | 60H7 | 400 | 6 | 140 | M16 (8x) | 64.4 | 18JS9 | 80 | 2034 | 42 | 245 | |
250 | 550 | 450H7 | 25 | 65H7 | 500 | 7 | 140 | M16 (8x) | 69.4 | 18JS9 | 80 | 2044 | 42 | 250 | |
280 | 550 | 450H7 | 25 | 75H7 | 500 | 7 | 140 | M16 (8x) | 79.9 | 20JS9 | 80 | 2044 | 49 | 250 | |
315S–L | 660 | 550H7 | 25 | 80H7 | 600 | 7 | 170 | M20 (8x) | 85.4 | 22JS9 | 80 | 2083 | 66 | 280 | |
315 | 800 | 680H7 | 25 | 85H7 | 740 | 7 | 170 | M20 (8x) | 90.4 | 22JS9 | 80 | 2119 | 57 | 320 | |
355 | 800 | 680H7 | 25 | 100H7 | 740 | 7 | 210 | M20 (8x) | 106.4 | 28JS9 | 80 | 2159 | 107 | 345 |