X2F..
| i = 6.3 ... 11.2* | i = 12.5 ... 18* | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X2F..
| Ø EFmax.
| IF
| JF
| JF1
| QF
| CF
| Ø D1
| RAD-S
| RAD-M
| RAD-L
| OF
| CF
| Ø D1
| RAD-S
| RAD-M
|
RAD-L
| OF
| ||||||
Ø | LF | Ø | LF | Ø | LF | Ø | LF | Ø | LF | Ø | LF | ||||||||||||
X.100** | 110 | 185 | 215 | 155 | 9 | 61 | 42k6 | 240 | 85 | 280 | 80 | – | – | 274 | 31 | 32k6 | 240 | 55 | 280 | 50 | – | – | 244 |
X.110*** | 110 | 185 | 215 | 155 | 9 | 61 | 42k6 | 240 | 85 | 280 | 80 | – | – | 274 | 31 | 32k6 | 240 | 55 | 280 | 50 | – | – | 244 |
X.120* | 130 | 220 | 249 | 186 | 13 | 56 | 55m6 | 280 | 80 | 350 | 75 | – | – | 290 | 56 | 42k6 | 280 | 80 | 350 | 75 | – | – | 290 |
X.130*** | 130 | 220 | 249 | 186 | 13 | 56 | 55m6 | 280 | 80 | 350 | 75 | – | – | 290 | 56 | 42k6 | 280 | 80 | 350 | 75 | – | – | 290 |
X.140* | 150 | 255 | 295 | 232 | 13 | 76 | 70m6 | 350 | 100 | 405 | 100 | 445 The used "RAD-L" fan ensures optimal cooling of the gear unit. Due to its large diameter, observe the addendum to the operating instructions "Foot mounting" 26855135/EN. | 95 | 348 | 46 | 55m6 | 350 | 75 | 405 | 70 | 4451) | 65 | 318 |
X.150*** | 150 | 255 | 295 | 232 | 13 | 76 | 70m6 | 350 | 100 | 405 | 100 | 4451) | 95 | 348 | 46 | 55m6 | 350 | 75 | 405 | 70 | 4451) | 65 | 318 |
X.160* | 170 | 310 | 355 | 263 | 13 | 101 | 80m6 | 405 | 125 | 445 | 125 | 4951) | 120 | 412 | 71 | 70m6 | 405 | 100 | 445 | 90 | 4951) | 90 | 382 |
X.170*** | 170 | 310 | 355 | 263 | 13 | 101 | 80m6 | 405 | 125 | 445 | 125 | 4951) | 120 | 412 | 71 | 70m6 | 405 | 100 | 445 | 90 | 4951) | 90 | 382 |
X.180* | 215 | 326 | 375 | 310 | 13 | 90 | 90m6 | 405 | 125 | 495 | 120 | 5901) | 115 | 445 | 60 | 75m6 | 405 | 100 | 495 | 90 | 5901) | 85 | 415 |
X.190** | 215 | 326 | 375 | 310 | 13 | 90 | 90m6 | 405 | 125 | 495 | 120 | 5901) | 115 | 445 | 60 | 75m6 | 405 | 100 | 495 | 90 | 5901) | 85 | 415 |
X.200* | 215 | 368 | 420 | 311 | 13 | 131 | 100m6 | 445 | 160 | 495 | 160 | 5901) | 155 | 504 | 91 | 90m6 | 445 | 120 | 495 | 120 | 5901) | 115 | 464 |
X.210** | 215 | 368 | 420 | 311 | 13 | 131 | 100m6 | 445 | 160 | 495 | 160 | 5901) | 155 | 504 | 91 | 90m6 | 445 | 120 | 495 | 120 | 5901) | 115 | 464 |
X.220* | 245 | 420 | 475 | 355 | 17 | 125 | 110m6 | 495 | 155 | 590 | 155 | 6801) | 150 | 538 | 125 | 100m6 | 495 | 160 | 590 | 155 | 6801) | 150 | 538 |
X.230** | 245 | 420 | 475 | 355 | 17 | 125 | 110m6 | 495 | 155 | 590 | 155 | 6801) | 150 | 538 | 125 | 100m6 | 495 | 160 | 590 | 155 | 6801) | 150 | 538 |
X.240* | 270 | 445 | 510 | 407 | 17 | 120 | 120m6 | 590 | 150 | 680 | 150 | 7801) | 145 | 583 | 120 | 110m6 | 590 | 155 | 680 | 150 | 7801) | 145 | 583 |
X.250** | 270 | 445 | 510 | 407 | 17 | 120 | 120m6 | 590 | 150 | 680 | 150 | 7801) | 145 | 583 | 120 | 110m6 | 590 | 155 | 680 | 150 | 7801) | 145 | 583 |
X.260* | 305 | 490 | 585 | 465 | 15.5 | 155 | 130m6 | 680 | 190 | 780 | 185 | 900 | 185 | 673 | 115 | 120m6 | 680 | 150 | 780 | 145 | 900 | 145 | 633 |
X.270** | 305 | 490 | 585 | 465 | 15.5 | 155 | 130m6 | 680 | 190 | 780 | 185 | 900 | 185 | 673 | 115 | 120m6 | 680 | 150 | 780 | 145 | 900 | 145 | 633 |
X.280*** | 305 | 545 | 585 | 467 | 15.5 | 160 | 130m6 | 680 | 190 | 780 | 185 | 900 | 185 | 673 | 120 | 120m6 | 680 | 150 | 780 | 145 | 900 | 145 | 633 |
X.290* | 340 | 570 | 670 | 492 | 15.5 | 160 | 150m6 | - | - | 780 | 185 | 900 | 185 | 713 | 160 | 150m6 | - | - | 780 | 185 | 900 | 185 | 713 |
X.300** | 340 | 570 | 67 | 492 | 15.5 | 160 | 150m6 | - | - | 780 | 185 | 900 | 185 | 713 | 160 | 150m6 | - | - | 780 | 185 | 900 | 185 | 713 |
X.310* | 340 | 620 | 725 | 535 | 15.5 | 210 | 170m6 | - | - | 780 | 235 | 900 | 235 | 795 | 210 | 170m6 | - | - | 780 | 235 | 900 | 235 | 795 |
X.320** | 340 | 620 | 725 | 535 | 15.5 | 210 | 170m6 | - | - | 780 | 235 | 900 | 235 | 795 | 210 | 170m6 | - | - | 780 | 235 | 900 | 235 | 795 |