Information for connecting a motor by SEW-EURODRIVE to the IEC motor adapter
SEW-motor on | PM | Mne | Motor weight kg | Brakemotor weight kg | Brake | STD braking torque Nm | Motor adapter | IEC flange | Ø shaft end |
|---|---|---|---|---|---|---|---|---|---|
IEC motor standard IE3 | |||||||||
DRN100L4 | 3 | 1456 | 34 | 40 | BE5 | 40 | IEC100 | 250 | 28 |
DRN112M 4 | 4 | 1464 | 45 | 52 | BE5 | 55 | IEC112 | 250 | 28 |
DRN132S 4 | 5,5 | 1461 | 56 | 71 | BE11 | 80 | IEC132 | 300 | 38 |
DRN132M 4 | 7,5 | 1468 | 73 | 91 | BE11 | 110 | IEC132 | 300 | 38 |
DRN132L 4 | 9,2 | 1470 | 81 | 110 | BE20 | 150 | IEC132 | 300 | 38 |
DRN160M 4 | 11 | 1473 | 115 | 145 | BE20 | 150 | IEC160 | 350 | 42 |
DRN160L 4 | 15 | 1474 | 130 | 165 | BE20 | 200 | IEC160 | 350 | 42 |
DRN180M 4 | 18,5 | 1478 | 155 | 195 | BE30 | 300 | IEC180 | 350 | 48 |
DRN180L 4 | 22 | 1477 | 170 | 210 | BE30 | 300 | IEC180 | 350 | 48 |
DRN200L 4 | 30 | 1480 | 280 | 335 | BE32 | 400 | IEC200 | 400 | 55 |
DRN225S 4 | 37 | 1482 | 310 | 365 | BE32 | 500 | IEC225 | 450 | 60 |
DRN225M 4 | 45 | 1482 | 310 | 365 | BE32 | 600 | IEC225 | 450 | 60 |
DRN250M 4 | 55 | 1482 | 460 | 550 | BE62 | 800 | IEC250 | 550 | 65 |
DRN280S 4 | 75 | 1482 | 520 | 600 | BE62 | 1000 | IEC280 | 550 | 75 |
DRN280M 4 | 90 | 1481 | 630 | 720 | BE62 | 1200 | IEC280 | 550 | 75 |
DRN315S 4 | 110 | 1488 | 870 | 1000 | BE122 | 1600 | IEC315S–L | 660 | 80 |
DRN315L 4 | 160 | 1486 | 1020 | 1150 | BE122 | 2000 | IEC315S–L | 660 | 80 |
DRN315H 4 | 200 | 1489 | 1140 | 1270 | BE122 | 2000 | IEC315S–L | 660 | 80 |