Structure

 

Features

Housing material

Polycarbonate

Filter inserts

  • Polyester filter: Removes air particles > 3 μm
  • Silica gel: Absorbs water and humidity. Saturation is indicated by the color changing from blue to pink.
  • Foam pad: Absorbs oil mist

Thread

3/8" or 1"