Derating due to the line voltage and temperature
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
INFORMATION

Operation above 40 °C is only possible when using the "Extended temperature range /C1." option.
The following table shows the values for derating as a function of the line voltage Uline and ambient temperature T:
Inverter | fPWM | Continuous current Icont | |
|---|---|---|---|
Uline: 3 × 400 V | Uline: 3 × 500 V | ||
MPX..-0055-..-C | 4 kHz | Icont/IN = 136% - (T - 40 °C) × 0.45% | Icont/IN = 136% - (T - 40 °C) × 2.73% |
8 kHz | Icont/IN = 136% - (T - 40 °C) × 2.64% | Icont/IN = 127% - (T - 40 °C) × 4.55% | |
16 kHz | Icont/IN = 96% - (T - 40 °C) × 3.27% | not possible | |
MPX..-0070-..-C | 4 kHz | Icont/IN = 136% - (T - 40 °C) × 1.79% | Icont/IN = 136% - (T - 40 °C) × 3.57% |
8 kHz | Icont/IN = 136% - (T - 40 °C) × 3.50% | Icont/IN = 106% - (T - 40 °C) × 3.86% | |
16 kHz | Icont/IN = 97% - (T - 40 °C) × 3.64% | not possible | |
MPX..-0095-..-C | 4 kHz | Icont/IN = 133% - (T - 40 °C) × 2.95% | Icont/IN = 105% - (T - 40 °C) × 2.89% |
8 kHz | Icont/IN = 101% - (T - 40 °C) × 2.63% | Icont/IN = 78% - (T - 40 °C) × 2.84% | |
16 kHz | Icont/IN = 72% - (T - 40 °C) × 2.68% | not possible | |
MPX..-0125-..-C | 4 kHz | Icont/IN = 140% - (T - 40 °C) × 2.00% | Icont/IN = 132% - (T - 40 °C) × 3.60% |
8 kHz | Icont/IN = 128% - (T - 40 °C) × 3.20% | Icont/IN = 99% - (T - 40 °C) × 3.68% | |
16 kHz | Icont/IN = 80% - (T - 40 °C) × 3.00% | not possible | |
MPX..-0160-..-C | 4 kHz | Icont/IN = 121% - (T - 40 °C) × 2.13% | Icont/IN = 103% - (T - 40 °C) × 2.81% |
8 kHz | Icont/IN = 100% - (T - 40 °C) × 2.50% | Icont/IN = 78% - (T - 40 °C) × 2.88% | |
16 kHz | Icont/IN = 63% - (T - 40 °C) × 2.34% | not possible | |
MPX..-0240-..-C | 4 kHz | Icont/IN = 133% - (T - 40 °C) × 3.13% | Icont/IN = 95% - (T - 40 °C) × 3.06% |
8 kHz | Icont/IN = 100% - (T - 40 °C) × 2.60% | Icont/IN = 63% - (T - 40 °C) × 2.50% | |
16 kHz | Icont/IN = 52% - (T - 40 °C) × 2.81% | not possible | |
MPX..-0320-..-C
| 4 kHz | Icont/IN = 100% - (T - 40 °C) × 2.34% | Icont/IN = 71% - (T - 40 °C) × 2.30% |
8 kHz | Icont/IN = 75% - (T - 40 °C) × 1.95% | Icont/IN = 47% - (T - 40 °C) × 1.88% | |
16 kHz | Icont/IN = 39% - (T - 40 °C) × 2.11% | not possible | |
MPX..-0320-..-C
| 4 kHz | Icont/IN = 141% - (T - 40 °C) × 2.50% | Icont/IN = 123% - (T - 40 °C) × 2.84% |
8 kHz | Icont/IN = 136% - (T - 40 °C) × 3.36% | Icont/IN = 106% - (T - 40 °C) × 3.13% | |
16 kHz | Icont/IN = 101% - (T - 40 °C) × 3.48% | not possible | |
MPX..-0460-..-C
| 4 kHz | Icont/IN = 141% - (T - 40 °C) × 2.01% | Icont/IN = 139% - (T - 40 °C) × 3.64% |
8 kHz | Icont/IN = 135% - (T - 40 °C) × 2.61% | Icont/IN = 112% - (T - 40 °C) × 4.08% | |
16 kHz | Icont/IN = 85% - (T - 40 °C) × 1.96% | Icont/IN = 58% - (T - 40 °C) × 4.95% | |
MPX..-0620-..-C
| 4 kHz | Icont/IN = 107% - (T - 40 °C) × 1.61% | Icont/IN = 103% - (T - 40 °C) × 2.70% |
8 kHz | Icont/IN = 100% - (T - 40 °C) × 1.94% | Icont/IN = 83% - (T - 40 °C) × 3.02% | |
16 kHz | Icont/IN = 71% - (T - 40 °C) × 1.85% | Icont/IN = 43% - (T - 40 °C) × 3.67% | |