Description | MOVIPRO® technology is a decentralized inverter. Features and functions are consistent throughout the MOVI-C® modular automation system. |
Nominal output current | - Size 2: 5.5 A, 7 A, 9.5 A
- Size 2E: 12.5 A, 16 A
- Size 3: 24 A, 32 A
- Size 3E: 46 A, 62 A
|
Overload capacity | Up to 200% |
Communication variants | - DFC – Direct Fieldbus Communication
(PROFINET IO, EtherNet/IP™, Modbus TCP) - DSI – Direct System Bus Control
(EtherCAT®/CiA402, EtherCAT®/SBusPLUS)
|
Functional safety | - CSB31A for safe stop functions and safe communication
- CSS.1A for safe stop and movement functions, as well as safe communication
- CSA31A for safe stop, movement and positioning functions, as well as safe communication
Safe inputs/outputs and an optional safe brake control system are available for all safety options. |
Brake control | - Integrated brake control for DC 24 V (BMV5)
- Compatible with motor-integrated brake control BG1Z
- Integrated brake control for AC 230 V, AC 400 V, and AC 460 V (BD1B)
- Integrated safe brake control for AC 230 V, AC 400 V, and AC 460 V (SBM)
- Optional: 2 integrated brake control systems for dual-motor operation (only with BD1B or SBM)
|
Digital and analog inputs/outputs | - Up to 12 digital inputs
- Up to 8 digital outputs
- 1 relay contact
- Up to 2 analog inputs
- Up to 2 analog outputs
|