Connection cables

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

18166571

LEONI
BETAflam
145 C-flex

Variable

3G2.5 mm2

/

AC 500 V

Han® Q 2/0

 

Open, core end sleeves

CE/UL:

18166598

LEONI
BETAflam
145 C-flex

Variable

3G6.0 mm2

/

AC 500 V

Han® Q 2/0

 

Open, core end sleeves