Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28143884, 28143892

28143868, 28143876

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled plug connector

Without
brake

Three-wire brake
AC 110 – 500 V

Two-wire brake
DC 24 V

(BE/BZ
brake)

(BK/BP
brake)

Core color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
6.0 mm2
10 mm2

U/L1

Not prefabricated

Motor connection, phase U

U

U

Black
6.0 mm2
10 mm2

V/L2

Not prefabricated

Motor connection, phase V

V

V

Black
6.0 mm2 10 mm2

W/L3

Not prefabricated

Motor connection, phase W

W

W

Green/yellow
6.0 mm2 10 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Violet
coaxial cable

-

Coaxial connector

MOVILINK® DDI connection

DDI

1

Yellow
1.5 mm2

A

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

ReservedReserved cores must be isolated and fixed in the connection box.

Brake-

Brake A

1

Orange
1.5 mm2

B

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 15 (blue)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake B

+

Pink
1.5 mm2

C

Not prefabricated

ReservedReserved corescores must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake C

N

Violet
1.5 mm2

D

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+

Brake D

2