SS2-t safety sub-function with MOVISAFE® CS..A
INFORMATION

The SS2‑t safety sub-function must not be used in conjunction with the EI7C FS built-in encoder.
The SS2-t safety sub-function monitors the parameterized time delay and triggers the SOS safety sub-function once the time delay has elapsed. To do this, the SOS safety sub-function must be enabled.
If the Inverter control parameter is set to "Active", activating the SS2‑t safety sub-function results in the activation of the FCB19 Position hold control drive function in the inverter.
If the Inverter control parameter is set to "Not active", no changeover of the FCB19 Position hold control drive function is carried out in the inverter. Stopping of the drive must be ensured by the user. The idle state behavior (changeover to the FCB19 Position hold control drive function) is dependent on the parameterization of the SOS safety sub-function.
INFORMATION

Note the priorities of the drive functions (FCB).
If the Inverter control parameter is set to "Active" or "Active with limiting", the drive function (FCB) that is active at this time must have a lower priority than the FCB19 Position hold control drive function when the SS2-t safety sub-function is activated.
If this is not the case, the FCB19 Position hold control drive function will not be activated, the stop ramp will not be initiated, and as a result the SOS safety sub-function will respond with a limit value violation after the deceleration.
The following drive functions (FCB) have a higher priority than the FCB19 Position hold control drive function:
- FCB12 Reference travel
- FCB04 Manual mode
- FCB20 Jog mode