"F-ERR" LED
INFORMATION

The "flashing sequence" state means that both LEDs of the assembly alternately flash in yellow or green. The LED color is alternately assigned to the LEDs, e.g. the "F-RUN" LED flashes green, the "F-ERR" LED flashes yellow, and vice versa.
The following table describes the display functions of the "F-ERR" LED:
Status | Meaning |
|---|---|
Flashing sequence | Device identification for safety key ID query |
Red Illuminated | Critical error, cannot be acknowledged |
Red Flashing (0.5 Hz) |
|
Yellow Flashing (2 Hz) |
|
Yellow Illuminated | Warning: Error connection basic device |
Green Flashing (0.5 Hz) | Error in the "Parameterization" operating state:
|
Green Illuminated | Fault-free operation |
Off | Device off |