Brake control / brake application time
The design of the "safe disconnection of power supply" safety sub-function is optimized for the control of brakes from SEW-EURODRIVE with 3-wire technology.
The SBM safe brake module is certified for this, taking into account the various brake application times. The certification is valid regardless of the type of control (single or dual channel/1 or 2 control cables).
In the evaluation of the overall system, in the worst-case scenario the brake application times according to the following overview are permitted for the configuration of the braking distance with safe control via SBC. The brake-specific switching times can be found in the documentation for the brake.
Permitted use | Maximum performance level | Permitted brake application times | |
|---|---|---|---|
t2,I | t2,II | ||
As a safety device in accordance with category 1 (with PFHD value) | PL c | X | X |
As a safety device in accordance with category 3 (with fault exclusion) | PL d | X | – |
X | = | Permitted |
– | = | Not permitted |
t2,I | = | Brake application time of a 3-wire brake from SEW-EURODRIVE with cut-off in the AC circuit |
t2,II | = | Brake application time of a 3-wire brake from SEW-EURODRIVE with cut-off in the DC and AC circuit |