Interface box
Assignment | Part number | Size 2/2E | Size 3 | Size 3E |
|---|---|---|---|---|
PZM2xA-A022-M13-00 | 18250238 | MPX22A-...-0055-...-C only | – | – |
PZM2xA-A040-M14-00 | 18250165 | MPX22A-...-0095-...-C only | – | – |
PZM2xA-A075-M16-00 | 18250173 | MPX22A-...-0160-...-C only | – | – |
Assignment | Part number | Size 2/2E | Size 3 | Size 3E |
|---|---|---|---|---|
PZM2xA-A075-D02-00 | 18250149 | ✔ | – | – |
PZM2xA-A150-D03-00 | 18250157 | ✔ | ✔ | – |
PZM2xA-A150-D03-00 | 18268315 | ✔ | ✔ | – |
PZM23A-A300-D05-00 | 28307445 | – | – | ✔ |
Description | Interface box | |||||
|---|---|---|---|---|---|---|
PZM2xA-A022-M13-00 | PZM2xA-A040-M14-00 | PZM2xA-A075-M16-00 | PZM2xA-A075-D02-00 | PZM2xA-A150-D03-00 | PZM23A-A300-D05-00 | |
2.2 kW | 4 kW | 7.5 kW | 7.5 kW | 15 kW | 22 – 30 kW | |
with line and unit protection | with switch disconnector | |||||
Ambient temperature | +5 – +40 °C | |||||
Derating | PN reduction: 3% IN per K | |||||
Climate class | IEC 60721-3-3 class 3K22 | |||||
Storage temperature ϑL | -25 – +70 °C | |||||
Degree of protection | IP20, IP54 (in assembled state) | |||||
Mass | 2.5 kg | 3.5 kg | ||||
Dimensions W × H × D | 139 × 116 × 341 mm | 164 × 132 × 421 mm | ||||
Device output to MOVIPRO® technology | ||||||
|---|---|---|---|---|---|---|
Nominal current | 5 A | 9 A | 15 A | 16 A | 32 A | 56 A |
Integrated unit protection | 5 A | 9 A | 15 A | – | – |
|
Maximum switching capacity | 2.2 kW | 4 kW | 7.5 kW | 7.5 kW | 15 kW | 30 kW |
Device input | ||||||
|---|---|---|---|---|---|---|
Line voltage Uline | 3 × AC 380 – 500 V | |||||
Line frequency fline | 50 – 60 Hz ±5% | |||||
Terminal cross section | 2.5 – 10 mm2 (flexible with core end sleeve)
| 10 – 35 mm2 | ||||
24 V terminal cross section | 1.5 – 6 mm2 (flexible with core end sleeve) | |||||
Maximum permitted | 60 A | 35 A | 50 A | 80 A | ||