Type designation of the control unit

The following table shows an example of a type designation for the control unit:

DFC

Communication type

DFC = Direct Fieldbus Communication

DSI = Direct System Bus Installation

2

Communication design

1 = EtherCAT®/SBusPLUS

2 = PROFINET IO

3 = EtherNet/IP™, Modbus TCP

0

Communication plug connector

0 = M12, 4-pole, D-coded

5 = RJ45 push-pull

A

Communication version

A = Initial design of communication

 

M

Motor encoder plug connector

0 = Connection via MOVILINK® DDI interface

M = M23

0

External encoder plug connector

0 = No interface for external encoders

E = M23 for external encoders

2

Plug connector for inputs/outputs

2 = 2 × M23

3 = 3 × M23

4 = 3 × M23, 4 × M12

2

Plug connector for safe inputs/outputs

0 = STO connection via plug connectors (2 × M12)

2 = 2 × M12

3 = 3 × M12

4 = 4 × M12

1

Local engineering

1 = M12 for local engineering and preparation of keypad (only one interface may be used at a time)

2 = Preparation of keypad

 

T

Device variant

S = System bus profile

E = CiA402 device profile (DS402)

T = Technology profile (fieldbus connection)

 

0

Technology level

0 = Standard

0

Application level

0 = Application level 0 (standard)

1 = Application level 1 (required for MOVIKIT® Positioning Drive)

2 = Application level 2 (required for customer-specific solution)

 

000

MOVIKIT® version

000 = No MOVIKIT® module loaded ex-works

/

 

SBA

Safety options

SBA = CSB.1A

SSA = CSS.1A

SAA = CSA31A

/

 

ODA

Input/output options

ODA = CID21A

OAA = CIO21A