Installation requirements
Check that the following conditions have been met:
- The information on the nameplate of the device corresponds to the line voltage.
- The device is undamaged (no damage caused by transport or storage).
- The ambient temperature corresponds to the specification in the operating instructions and the nameplate.
- The device must not be installed in the following ambient conditions:
- Potentially explosive atmosphere
- Oils
- Acids
- Gases
- Vapors
- Radiation
- For special designs: The device is designed in accordance with the actual ambient conditions.
- Trained specialists perform the installation.
- The information provided in the technical data and the permitted conditions for the operating location of the device are observed.
- The minimum clearance and the required gaps for using a mounting plate are complied with. For more information, refer to chapter Minimum clearance.
- Only mount the device using the mounting options intended for it.
- The selection and dimensioning of the mounting and locking elements are in line with the applicable standards, the technical data of the devices, and the local requirements.
- The bore dimensions are calculated in line with the respective mounting type.
- The mounting and locking elements fit into the existing bores, threads, and countersinks.
- All display and actuator elements are visible and accessible after installation.
- The device is positioned in a way that it will not collide with other components or design elements along the travel path.
- Fasten the device so that it is not exposed to shocks or vibrations during operation that exceed the mechanical conditions described in the technical data.