Permitted cable cross section of the terminals
Observe the permitted cable cross sections for installation.
X1 terminal strip (power input terminal strip) | Connection cross section | Stripping length | ||
|---|---|---|---|---|
Terminal | Contact | Function | ||
X1
| VO24 | DC 24 V output | 0.2 to 6 mm2 | 12 mm |
DGND | Not assigned | |||
+24V_C | DC 24 V input | |||
0V24_C | 0V24 reference potential – input | |||
HT1 | Auxiliary terminal for additional voltage levels (without internal function) | |||
HT2 | Auxiliary terminal for additional voltage levels (without internal function) | |||
L1 | Line connection, phase 1 | 0.2 to 10 mm2 | 18 mm | |
L2 | Line connection, phase 2 | |||
L3 | Line connection, phase 3 | |||
X1 terminal strip (power input terminal strip) | Connection cross section | Stripping length | ||
|---|---|---|---|---|
Terminal | Name | Function | ||
X1 | VO24 | DC 24 V output | 0.2 to 6 mm2 | 12 mm |
DGND | Not assigned | |||
+24V_C | DC 24 V input | |||
0V24_C | 0V24 reference potential – input | |||
HT1 | Auxiliary terminal for additional voltage levels (without internal function) | |||
HT2 | Auxiliary terminal for additional voltage levels (without internal function) | |||
L1 | Line connection, phase 1 | 10 to 35 mm2 | 18 mm | |
L2 | Line connection, phase 2 | |||
L3 | Line connection, phase 3 | |||