Brake chopper and braking resistance

MOVIPRO® technology

MPX..

Size

2

2E

3

3E

Type

Unit

0055

0070

0095

0125

0160

0240

0320

0460

0620

Minimum braking resistance RBRmin

Ω

47

27

15

10

6

Brake chopper continuous power

kW

5

6.5

8.8

11.6

14.9

15.3

19.8

28.8

38.7

Brake chopper peak power

200% × apparent output power SN × 0.9