Permitted no-load starting frequency of the brake ZB0
Brake | Maximum permitted no-load starting frequency in h-1 | ||
|---|---|---|---|
ZB0,I for normal control | ZB0,II for fast control | ||
BE.. | BE02 | 6000 | 4000 |
BE03 | 6000 | 4000 | |
BE05 | 6000 | 4000 | |
BE1 | 6000 | 4000 | |
BE2 | 6000 | 4000 | |
BE5 | – | 2000 | |
BE11 | – | 2000 | |
BE20 | – | 2000 | |
BE30 | – | 1000 | |
BE32 | |||
BE60 | – | 1000 | |
BE62 | |||
BE120 | – | 1000 | |
BE122 | |||
BE.H | BE1H | 6000 | 4000 |
BE2H | 6000 | 4000 | |