X4232_2: Fieldbus/Ethernet interface, port 2

NOTICE

RJ45 patch cable without push-pull connector housing not snapped into place.
Damage to the push-pull RJ45 connection.
  • Only use push-pull RJ45 mating connectors in accordance with IEC PAS 61076-3-117.

The following table provides information about this connection:

Function

Fieldbus/Ethernet interface

Connection type

RJ45 push-pull

Connection diagram

Assignment

Contact

Function

1

TX+

Transmit line (+)

2

TX-

Transmit line (-)

3

RX+

Receive line (+)

4

res.

Receive line (-)

5

res.

Reserved

6

RX-

Receive line (-)

7

res.

Reserved

8

res.

Reserved