Technical data for PROFINET IO interface
PROFINET IO | ||
|---|---|---|
Manufacturer ID | 010Ahex | |
Device ID | 14dec | |
Connection technology | M12 plug connector, RJ45 push-pull | |
Baud rate | 100 MBd (full duplex) | |
Application protocols | PROFINET IO, HTTP, SNMP, SEW Application Services | |
Port numbers used | 80, 161, 310, PROFINET DCE/RPC Ports (dynamic via End Point Mapper) | |
Conformance class: | C | |
Real time class | RT (Real Time), IRT (Isochronous Real Time) | |
Netload class | 3 | |
Topology recognition | Yes (LLDP) | |
Automatic addressing | Yes (LLDP, DCP) | |
I&M | 1 – 5 | |
Media redundancy | MRP | |
Shared device | Yes | |
Ethernet switch: | 2 ports, integrated | |
Technology | Cut Through, Store and Forward | |
Cut Through latency period | 5.5 μs | |
Store and Forward latency period | Depending on package size | |
Application profiles | PROFIsafe, PROFIenergy | |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 | |
Maximum cable length (from switch to switch) | 100 m | |
GSDML file name | GSDML-V2.42-SEW-MOVI-C-MOVIPRO-20220927-151520 | |