General connections

Additional information
  • X1213: AC 400 V input/DC 24 V supply for interface box (size 2, 2E, and 3)
  • X1214: AC 400 V input/DC 24 V supply
  • X1210: AC 400 V input/DC 24 V supply for interface box
  • X1220: AC 400 V input/DC 24 V supply (AC 400 V)
  • X2104: Inverter output for connecting motors with MOVILINK® DDI
  • X2700: Inverter output for connecting motors with MOVILINK® DDI, brake, and brake control
  • X2041, X2041_1, X2041_2: Inverter output for connecting motors without MOVILINK® DDI
  • X2107: Inverter output for connecting motors with MOVILINK® DDI
  • X2710: Inverter output for connecting motors with integrated BG1Z brake control and MOVILINK® DDI
  • X2016, X2016_1, X2016_2: Inverter output for connecting motors without MOVILINK® DDI
  • X2004, X2004_1, X2004_2: Inverter output for connection of motor phases
  • X2108: Inverter output for connection of MOVILINK® DDI and optional brake
  • X2702: Inverter output for connection of MOVILINK® DDI and BG1Z brake control
  • X2042; X2042_1, X2042_2: Inverter output for connection of temperature sensor and optional brake
  • X3011: Motor encoder connection
  • X2301: Braking resistor
  • X2303: Braking resistor
  • X5111: Fan subassembly
  • X4142: Engineering interface

SEW-EURODRIVE GmbH & Co KG

Edition: 11/2024

© Copyright: 2024

Index

MOVIPRO® technology DFC

Language

  • Deutsch
  • English
  • Español
  • 汉语
  • Brasileiro
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Plug connector assignment
  • General connections