Normal operation
Displayed status | Green LED | Red LED | |
|---|---|---|---|
No voltage or defective | OFF | OFF | |
Internal diagnostics fault | ON | ON | |
No fault | ON | OFF | |
Currently no fault Last fault is displayed. | ON | Fault code | |
A fault is currently present Current fault is displayed. | OFF | Fault code | |
| Temperature fault | 1× | |
Supply voltage fault | 2× | ||
Analog signal fault | 3× | ||
Error in digital track A or B | 4× | ||
Travel distance fault | 5× | ||
Output driver fault | 6× | ||