Pin assignment for EK8X
Encoder connection |
| Encoder evaluation | ||||
|---|---|---|---|---|---|---|
Connector view | Contact | Signal | Cable/ Core color | Signal | Contact | Connector view |
| A | A+, cos+ | Red (RD) | A+, cos+ | 3 | M23, male, 12-pin
|
| A-, cos- | Blue (BU) | A-, cos- | 4 | ||
B | B+, sin+ | Yellow (YE) | B+, sin+ | 5 | ||
| B-, sin- | Green (GN) | B-, sin- | 6 | ||
C | C+, clock+ | Brown (BN) | C+, clock+ | 1 | ||
| C-, clock- | White (WH) | C-, clock- | 2 | ||
D | D+, data+ | Black (BK) | D+, data+ | 8 | ||
| D-, data- | Violet (VT) | D-, data- | 7 | ||
+UB | UB | Gray (GY) | UB | 12 | ||
Red-blue + gray (RDBU+GY) | ||||||
GND | GND | Pink (PK) | GND | 11
| ||

