Pin assignment for EI71, EI72, EI76, EI7C

Encoder connection

 

Encoder evaluation

Connector view

Contact

Signal

Cable/

Core color

Signal

Contact

Connector view

M12, female, 8-pin

 

3

A+, cos+

Brown (BN)

A+, cos+

Open end

 

4

A-, cos-

White (WH)

A-, cos-

5

B+, sin+

Yellow (YE)

B+, sin+

6

B-, sin-

Green (GN)

B-, sin-

7

TF+

Red (RD)

TF+

8

TF-

Blue (BU)

TF-

1

UB

Gray (GY)

UB

2

GND

Pink (PK)

GND