Types

Design and cable cross section

Part number

Installation type

Encoder

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

13623184

Fixed installation, without TF

E.7., A.7.

E.8., A.8.

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

18140408

Cable carrier installation, without TF

E.7., A.7.

E.8., A.8.

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111486

Fixed installation, with TF

E.7., A.7.

E.8., A.8.

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111494

Cable carrier installation, with TF

E.7., A.7.

E.8., A.8.