Pin assignment for EK8R, EK8C, EK8S, EK8W, AK8W, AK8Y, AK8H EV8R, EV8C, EV8S, AV8W, AV8Y, AV8H ES7R, ES7C, ES7S, AS7W, AS7Y, AS7H EG7R, EG7C, EG7S, AG7W, AG7Y EV7R, EV7C, EV7S, AV7W, AV7Y EI71, EI72, EI76, EI7C, EI8C, EI8R

Encoder connection

 

Encoder evaluation

Connector view

Contact

Signal

Cable/

Core color

Signal

Contact

Connector view

M23, female, 12-pin

 

3

A+, cos+

Red (RD)

A+, cos+

1

D-sub, male, 15-pin

 

4

A-, cos-

Blue (BU)

A-, cos-

9

5

B+, sin+

Yellow (YE)

B+, sin+

2

6

B-, sin-

Green (GN)

B-, sin-

10

1

C+, clock+

Brown (BN)

C+, clock+

3

2

C-, clock-

White (WH)

C-, clock-

11

8

D+, data+

Black (BK)

D+, data+

4

7

D-, data-

Violet (VT)

D-, data-

12

12

UB

Gray (GY)

UB

15

Red-blue + gray (RDBU+GY)

11

GND

Pink (PK)

GND

8

Gray-pink + pink (GYPK+PK)

9

TF+

Gray-pink (GYPK)

TF+

14

10

TF-

Red-blue (RDBU)

TF-

6